summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: af5269b)
raw | patch | inline | side by side (parent: af5269b)
author | Tom Rix <Tom.Rix@windriver.com> | |
Thu, 29 Oct 2009 13:14:21 +0000 (08:14 -0500) | ||
committer | Tom Rix <Tom.Rix@windriver.com> | |
Mon, 2 Nov 2009 19:59:09 +0000 (13:59 -0600) |
Some of the bit extents of the PER clock parameters increased by 1 bit
over 34xx. Add #defines for these bit sizes. Use the defines in
the 36xx PER clk init and clock info command.
They are defined but not used for 34xx to make the review of 34xx code
easier.
Signed-off-by: Tom Rix <Tom.Rix@windriver.com>
over 34xx. Add #defines for these bit sizes. Use the defines in
the 36xx PER clk init and clock info command.
They are defined but not used for 34xx to make the review of 34xx code
easier.
Signed-off-by: Tom Rix <Tom.Rix@windriver.com>
cpu/omap3/clock.c | patch | blob | history | |
include/asm-arm/arch-omap3/clocks343x.h | patch | blob | history |
diff --git a/cpu/omap3/clock.c b/cpu/omap3/clock.c
index ebbd6821c147e64ba48524089816189a1bf4757d..51a7db03ec904016f65c282505898d2f91176a03 100644 (file)
--- a/cpu/omap3/clock.c
+++ b/cpu/omap3/clock.c
}
#ifdef CONFIG_OMAP36XX
+
+#define PER_M_BITS 12
+#define PER_M2_BITS 5
+#define PER_M3_BITS 6
+#define PER_M4_BITS 6
+#define PER_M5_BITS 6
+#define PER_M6_BITS 6
+
static void per_dpll_init_36XX(int clk_index)
{
dpll_per_param *per;
sr32(CM_CLKEN_PLL, 16, 3, PLL_STOP);
wait_on_value(BIT1, 0, CM_IDLEST_CKGEN, LDELAY);
- sr32(CM_CLKSEL2_PLL, 8, 11, per->m);
- sr32(CM_CLKSEL2_PLL, 0, 7, per->n);
+ sr32(CM_CLKSEL2_PLL, 8, PER_M_BITS, per->m);
+ sr32(CM_CLKSEL2_PLL, 0, 7, per->n);
sr32(PRM_CLKSRC_CTRL, 8, 1, per->clkin);
sr32(CM_CLKSEL2_PLL, 24, 7, per->sd);
sr32(CM_CLKSEL2_PLL, 21, 3, per->dco);
- sr32(CM_CLKSEL3_PLL, 0, 5, per->m2);
- sr32(CM_CLKSEL_DSS, 8, 5, per->m3);
- sr32(CM_CLKSEL_DSS, 0, 5, per->m4);
- sr32(CM_CLKSEL_CAM, 0, 5, per->m5);
- sr32(CM_CLKSEL1_EMU, 24, 5, per->m6);
+ sr32(CM_CLKSEL3_PLL, 0, PER_M2_BITS, per->m2);
+ sr32(CM_CLKSEL_DSS, 8, PER_M3_BITS, per->m3);
+ sr32(CM_CLKSEL_DSS, 0, PER_M4_BITS, per->m4);
+ sr32(CM_CLKSEL_CAM, 0, PER_M5_BITS, per->m5);
+ sr32(CM_CLKSEL1_EMU, 24, PER_M6_BITS, per->m6);
sr32(CM_CLKSEL_CORE, 12, 2, per->m2div);
sr32(CM_CLKEN_PLL, 16, 3, PLL_LOCK); /* lock mode */
#else /* 34xx */
+#define PER_M_BITS 11
+#define PER_M2_BITS 5
+#define PER_M3_BITS 5
+#define PER_M4_BITS 5
+#define PER_M5_BITS 5
+#define PER_M6_BITS 5
+
static void per_dpll_init_34XX(int clk_index)
{
dpll_per_param *dpll_param_p;
/* Per clk */
per_m = readl(CM_CLKSEL2_PLL);
per_m >>= 8;
- per_m &= ((1 << 11) - 1);
+ per_m &= ((1 << PER_M_BITS) - 1);
per_n = readl(CM_CLKSEL2_PLL);
per_n >>= 0;
per_m2 = readl(CM_CLKSEL3_PLL);
per_m2 >>= 0;
- per_m2 &= ((1 << 8) - 1);
+ per_m2 &= ((1 << PER_M2_BITS) - 1);
per_m3 = readl(CM_CLKSEL_DSS);
per_m3 >>= 8;
- per_m3 &= ((1 << 5) - 1);
+ per_m3 &= ((1 << PER_M3_BITS) - 1);
per_m4 = readl(CM_CLKSEL_DSS);
per_m4 >>= 0;
- per_m4 &= ((1 << 5) - 1);
+ per_m4 &= ((1 << PER_M4_BITS) - 1);
per_m5 = readl(CM_CLKSEL_CAM);
per_m5 >>= 0;
- per_m5 &= ((1 << 5) - 1);
+ per_m5 &= ((1 << PER_M5_BITS) - 1);
per_m6 = readl(CM_CLKSEL1_EMU);
per_m6 >>= 24;
- per_m6 &= ((1 << 5) - 1);
+ per_m6 &= ((1 << PER_M6_BITS) - 1);
#ifdef CONFIG_OMAP36XX
per_clk_div = readl(PRM_CLKSRC_CTRL);
index 6360e55fc853ebd8bdd321bbf9f9e4b29470ac2e..51e6acd8c1ce9f96c601620fadb6a59375d519be 100644 (file)
# define CLSEL1_EMU_VAL ((CORE_M3X2 << 16) | (PER_M6X2 << 24) | (0x0a50))
-#ifdef CONFIG_OMAP36XX
-
-/* Undefine the 34xx PER_M4X2 */
-#ifdef PER_M4X2
-#undef PER_M4X2
-#endif
-#define PER_M4X2 5
-#define PER_SD_DIV 4
-#define PER_DCO_SEL 2
-
-#endif
-
#ifdef PRCM_CLK_CFG2_332MHZ
# define M_12 0xA6
# define N_12 0x05