descriptionGLSDK development repositories - A linux userspace application that uses blitting to render a cluster UI made up of two layers: dials and needles.
last changeWed, 10 Jul 2019 10:14:26 +0000 (15:44 +0530)
shortlog
2019-07-10 Subhajit PaulAdded GPLv2 license master
2019-07-04 Subhajit Paulfeature_en: enumerate plane zpos for virtual planes...
2019-07-04 Subhajit Pauluse r5fss0_core1 and endpoint 27, in sync with the...
2019-07-04 Subhajit Paulfeature_en: take DRM card name as arg, or use built...
2019-07-04 Subhajit Pauluse a 1080p monitor, content in vertical middle
2019-07-04 Subhajit Paulfeature_en: use a middle buffer as queue writes buffer...
2019-07-04 Subhajit Paulbugfix: print supplied dev_fname on error
2019-03-27 Subhajit Paulinit
heads
18 months ago gpu-cluster
21 months ago master