demo: Fix demo script to reorder apps cluster VM: - Kill matix gui and weston before GPU based cluster app - Make sure cluster app runs first before starting the VM - Wait after killing weston before starting cluster Infotainment VM: - Add sleep before launching GPU apps - Update gst-launch command to fix kernel warnings Run GPU test on root cell before launching a VM with vGPU Signed-off-by: Nikhil Devshatwar <a0132237@ti.com>
demo: Update GPIO based kernel crash trigger logic GPIO buttons are modelled as input keys. This helps to setup the GPIO, pinmux and other device specific setup to be done by the kernel itself. Remove all the setup code. The script runs the evtest application filtering the events related to button presses. Now each VM can crash iself, no need to explicitly destroy VM. Signed-off-by: Nikhil Devshatwar <a0132237@ti.com>
demo: Add new script for launching Jailhouse VM Default linux-demo.sh will launch the inmate cell with a minimal initramfs based filesystem. Create a new demo script to launch the inmate cell with filesystem from the eMMC device. Use this new script from cockpit-demo-cluster-VM.sh Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>