1 ## Patches with a number < 100 are applied in debian.
2 ## Ubuntu patches start with 100.
3 0001-add-dri2video.patch
4 001_fedora_extramodes.patch
5 02_Add-libnettle-as-option-for-sha1.diff
6 07-xfree86-fix-build-with-xv-disabled.diff
7 #13_debian_add_xkbpath_env_variable.diff
8 15-nouveau.diff
10 # Ubuntu patches
11 100_rethrow_signals.patch
12 105_nvidia_fglrx_autodetect.patch
13 111_armel-drv-fallbacks.patch
14 122_xext_fix_card32_overflow_in_xauth.patch
15 157_check_null_modes.patch
16 162_null_crtc_in_rotation.patch
17 165_man_xorg_conf_no_device_ident.patch
18 166_nullptr_xinerama_keyrepeat.patch
19 167_nullptr_xisbread.patch
20 168_glibc_trace_to_stderr.patch
21 172_cwgetbackingpicture_nullptr_check.patch
22 188_default_primary_to_first_busid.patch
23 190_cache-xkbcomp_output_for_fast_start_up.patch
24 191-Xorg-add-an-extra-module-path.patch
25 198_nohwaccess.patch
26 200_randr-null.patch
27 #201_report-real-dpi.patch
28 208_switch_on_release.diff
29 209_add_legacy_bgnone_option.patch
30 224_return_BadWindow_not_BadMatch.diff
31 225_non-root_config_paths.patch
32 226_fall_back_to_autoconfiguration.patch
33 227_null_ptr_midispcur.patch
34 228_log-format-fix.patch
35 229_randr_first_check_pScrPriv_before_using_the_pointer.patch
36 230_randr_catch_two_more_potential_unset_rrScrPriv_uses.patch
37 233-xf86events-valgrind.patch
38 235-composite-tracking.diff
40 ## Input Stack Patches (from xserver 1.12) ##
41 500_pointer_barrier_thresholds.diff
42 505_query_pointer_touchscreen.patch
43 506_touchscreen_pointer_emulation_checks.patch
44 507_touchscreen_fixes.patch
45 # Patch 508 attempted to fix LP: #968845, but caused regression
46 # crash bug #1009629. Patches 510-515 attempted to fix that
47 # regression, but this led to the severe crash bug #1021517.
48 # So, disabling the patch set until this can be studied better.
49 #508_device_off_release_buttons.patch
50 #510-dix-return-early-from-DisableDevice-if-the-device-is.patch
51 #511-dix-move-freeing-the-sprite-into-a-function.patch
52 #512-dix-free-the-sprite-when-disabling-the-device.patch
53 #513-dix-disable-non-sprite-owners-first-when-disabling-p.patch
54 #514-Xi-drop-forced-unpairing-when-changing-the-hierarchy.patch
55 #515-dix-disable-all-devices-before-shutdown.patch
56 516-dix-dont-emulate-scroll-events-for-non-existing-axes.patch
58 237-dix-set-the-device-transformation-matrix.patch
60 # Rotation patches
61 1001-xfree86-modes-Let-the-driver-handle-the-transform.patch
62 1002-xfree86-modes-Make-cursor-position-transform-a-helpe.patch