dbd3796d71f862e068a2a3214383d4be2ba838ea
[glsdk/xserver.git] / debian / patches / series
1 ## Patches with a number < 100 are applied in debian.
2 ## Ubuntu patches start with 100.
3 001_fedora_extramodes.patch
4 02_Add-libnettle-as-option-for-sha1.diff
5 07-xfree86-fix-build-with-xv-disabled.diff
6 #13_debian_add_xkbpath_env_variable.diff
7 15-nouveau.diff
9 # Ubuntu patches
10 100_rethrow_signals.patch
11 105_nvidia_fglrx_autodetect.patch
12 111_armel-drv-fallbacks.patch
13 122_xext_fix_card32_overflow_in_xauth.patch
14 157_check_null_modes.patch
15 162_null_crtc_in_rotation.patch
16 165_man_xorg_conf_no_device_ident.patch
17 166_nullptr_xinerama_keyrepeat.patch
18 167_nullptr_xisbread.patch
19 168_glibc_trace_to_stderr.patch
20 172_cwgetbackingpicture_nullptr_check.patch
21 188_default_primary_to_first_busid.patch
22 190_cache-xkbcomp_output_for_fast_start_up.patch
23 191-Xorg-add-an-extra-module-path.patch
24 198_nohwaccess.patch
25 200_randr-null.patch
26 #201_report-real-dpi.patch
27 208_switch_on_release.diff
28 209_add_legacy_bgnone_option.patch
29 224_return_BadWindow_not_BadMatch.diff
30 225_non-root_config_paths.patch
31 226_fall_back_to_autoconfiguration.patch
33 # Temporary, until it's reviewed & accepted upstream
34 500_pointer_barrier_thresholds.diff
36 # Temporary, until they are merged upstream
37 600-Revert-dix-deduplicate-callers-of-DeliverDeviceEvent.patch
38 601-Store-window-pointer-in-touch-listener-record.patch
39 602-Factor-out-TouchEnd-generation-and-delivery.patch
40 603-Export-TouchEventRejected-as-TouchRejected.patch
41 604-Move-AllowTouch-to-dix-touch.c-and-rename-to-TouchAc.patch
42 605-Check-for-proper-window-ID-when-processing-touch-all.patch
43 606-Implement-early-touch-reject.patch
44 607-Implement-touch-early-accept.patch
45 608-dix-fix-an-out-of-memory-crash.patch
46 609-Xi-handle-new-XIAllowEvents-request-in-inputproto-2..patch
47 610-Fix-scrolling.patch
48 611-Fix-touch-punt-crash.patch
49 612-Fix-vcp-touches-corruption.patch
50 613-Keep-vcp-touch-class.patch