1 #ifndef __MSP3430_H__
2 #define __MSP3430_H__
4 #include "xf86i2c.h"
6 typedef struct {
7 I2CDevRec d;
9 int standard;
10 int connector;
11 int mode;
13 CARD8 hardware_version, major_revision, product_code, rom_version;
14 #ifdef MSP_DEBUG
15 CARD8 registers_present[256];
16 #endif
18 CARD16 chip_id;
19 CARD8 chip_family;
20 Bool recheck; /*reinitialization needed after channel change */
21 CARD8 c_format; /*current state of audio format */
22 CARD16 c_standard; /*current state of standard register */
23 CARD8 c_source; /*current state of source register */
24 CARD8 c_matrix; /*current state of matrix register */
25 CARD8 c_fmmatrix; /*current state of fmmatrix register */
26 int c_mode; /* current state of mode for autoswitchimg */
27 CARD8 volume;
28 } MSP3430Rec, * MSP3430Ptr;
31 #define MSP3430_ADDR_1 0x80
32 #define MSP3430_ADDR_2 0x84
33 #define MSP3430_ADDR_3 0x88
35 #define MSP3430_PAL 1
36 #define MSP3430_NTSC 2
37 #define MSP3430_PAL_DK1 (0x100 | MSP3430_PAL)
38 #define MSP3430_SECAM 3
40 #define MSP3430_CONNECTOR_1 1 /* tuner on AIW cards */
41 #define MSP3430_CONNECTOR_2 2 /* SVideo on AIW cards */
42 #define MSP3430_CONNECTOR_3 3 /* composite on AIW cards */
44 #define MSP3430_ADDR(a) ((a)->d.SlaveAddr)
46 #define MSP3430_FAST_MUTE 0xFF
47 /* a handy volume transform function, -1000..1000 -> 0x01..0x7F */
48 #define MSP3430_VOLUME(value) (0x01+(0x7F-0x01)*log(value+1001)/log(2001))
50 /*----------------------------------------------------------*/
52 /* MSP chip families */
53 #define MSPFAMILY_UNKNOWN 0
54 #define MSPFAMILY_34x0D 1
55 #define MSPFAMILY_34x5D 2
56 #define MSPFAMILY_34x0G 3
57 #define MSPFAMILY_34x5G 4
59 /* values for MSP standard */
60 #define MSPSTANDARD_UNKNOWN 0x00
61 #define MSPSTANDARD_AUTO 0x01
62 #define MSPSTANDARD_FM_M 0x02
63 #define MSPSTANDARD_FM_BG 0x03
64 #define MSPSTANDARD_FM_DK1 0x04
65 #define MSPSTANDARD_FM_DK2 0x04
66 #define MSPSTANDARD_NICAM_BG 0x08
67 #define MSPSTANDARD_NICAM_L 0x09
68 #define MSPSTANDARD_NICAM_I 0x0A
69 #define MSPSTANDARD_NICAM_DK 0x0B
71 /* values for MSP format */
72 #define MSPFORMAT_UNKNOWN 0x00
73 #define MSPFORMAT_FM 0x10
74 #define MSPFORMAT_1xFM 0x00|MSPFORMAT_FM
75 #define MSPFORMAT_2xFM 0x01|MSPFORMAT_FM
76 #define MSPFORMAT_NICAM 0x20
77 #define MSPFORMAT_NICAM_FM 0x00|MSPFORMAT_NICAM
78 #define MSPFORMAT_NICAM_AM 0x01|MSPFORMAT_NICAM
79 #define MSPFORMAT_SCART 0x30
81 /* values for MSP mode */
82 #define MSPMODE_UNKNOWN 0
83 /* automatic modes */
84 #define MSPMODE_STEREO_AB 1
85 #define MSPMODE_STEREO_A 2
86 #define MSPMODE_STEREO_B 3
87 /* forced modes */
88 #define MSPMODE_MONO 4
89 #define MSPMODE_STEREO 5
90 #define MSPMODE_AB 6
91 #define MSPMODE_A 7
92 #define MSPMODE_B 8
93 /*----------------------------------------------------------*/
95 #define xf86_InitMSP3430 InitMSP3430
96 extern _X_EXPORT void InitMSP3430(MSP3430Ptr m);
97 #define xf86_DetectMSP3430 DetectMSP3430
98 extern _X_EXPORT MSP3430Ptr DetectMSP3430(I2CBusPtr b, I2CSlaveAddr addr);
99 #define xf86_ResetMSP3430 ResetMSP3430
100 extern _X_EXPORT void ResetMSP3430(MSP3430Ptr m);
101 #define xf86_MSP3430SetVolume MSP3430SetVolume
102 extern _X_EXPORT void MSP3430SetVolume (MSP3430Ptr m, CARD8 value);
103 #define xf86_MSP3430SetSAP MSP3430SetSAP
104 extern _X_EXPORT void MSP3430SetSAP (MSP3430Ptr m, int mode);
106 #define MSP3430SymbolsList \
107 "InitMSP3430", \
108 "DetectMSP3430", \
109 "ResetMSP3430", \
110 "MSP3430SetVolume", \
111 "MSP3430SetSAP"
113 #endif