1 /*
2 *
3 * Copyright © 2000 SuSE, Inc.
4 *
5 * Permission to use, copy, modify, distribute, and sell this software and its
6 * documentation for any purpose is hereby granted without fee, provided that
7 * the above copyright notice appear in all copies and that both that
8 * copyright notice and this permission notice appear in supporting
9 * documentation, and that the name of SuSE not be used in advertising or
10 * publicity pertaining to distribution of the software without specific,
11 * written prior permission. SuSE makes no representations about the
12 * suitability of this software for any purpose. It is provided "as is"
13 * without express or implied warranty.
14 *
15 * SuSE DISCLAIMS ALL WARRANTIES WITH REGARD TO THIS SOFTWARE, INCLUDING ALL
16 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS, IN NO EVENT SHALL SuSE
17 * BE LIABLE FOR ANY SPECIAL, INDIRECT OR CONSEQUENTIAL DAMAGES OR ANY DAMAGES
18 * WHATSOEVER RESULTING FROM LOSS OF USE, DATA OR PROFITS, WHETHER IN AN ACTION
19 * OF CONTRACT, NEGLIGENCE OR OTHER TORTIOUS ACTION, ARISING OUT OF OR IN
20 * CONNECTION WITH THE USE OR PERFORMANCE OF THIS SOFTWARE.
21 *
22 * Author: Keith Packard, SuSE, Inc.
23 */
25 #ifndef _PICTURE_H_
26 #define _PICTURE_H_
28 #include "privates.h"
30 #include <pixman.h>
32 typedef struct _DirectFormat *DirectFormatPtr;
33 typedef struct _PictFormat *PictFormatPtr;
34 typedef struct _Picture *PicturePtr;
36 /*
37 * While the protocol is generous in format support, the
38 * sample implementation allows only packed RGB and GBR
39 * representations for data to simplify software rendering,
40 */
41 #define PICT_FORMAT(bpp,type,a,r,g,b) PIXMAN_FORMAT(bpp, type, a, r, g, b)
43 /*
44 * gray/color formats use a visual index instead of argb
45 */
46 #define PICT_VISFORMAT(bpp,type,vi) (((bpp) << 24) | \
47 ((type) << 16) | \
48 ((vi)))
50 #define PICT_FORMAT_BPP(f) PIXMAN_FORMAT_BPP(f)
51 #define PICT_FORMAT_TYPE(f) PIXMAN_FORMAT_TYPE(f)
52 #define PICT_FORMAT_A(f) PIXMAN_FORMAT_A(f)
53 #define PICT_FORMAT_R(f) PIXMAN_FORMAT_R(f)
54 #define PICT_FORMAT_G(f) PIXMAN_FORMAT_G(f)
55 #define PICT_FORMAT_B(f) PIXMAN_FORMAT_B(f)
56 #define PICT_FORMAT_RGB(f) PIXMAN_FORMAT_RGB(f)
57 #define PICT_FORMAT_VIS(f) PIXMAN_FORMAT_VIS(f)
59 #define PICT_TYPE_OTHER PIXMAN_TYPE_OTHER
60 #define PICT_TYPE_A PIXMAN_TYPE_A
61 #define PICT_TYPE_ARGB PIXMAN_TYPE_ARGB
62 #define PICT_TYPE_ABGR PIXMAN_TYPE_ABGR
63 #define PICT_TYPE_COLOR PIXMAN_TYPE_COLOR
64 #define PICT_TYPE_GRAY PIXMAN_TYPE_GRAY
65 #define PICT_TYPE_BGRA PIXMAN_TYPE_BGRA
67 #define PICT_FORMAT_COLOR(f) PIXMAN_FORMAT_COLOR(f)
69 /* 32bpp formats */
70 typedef enum _PictFormatShort {
71 PICT_a2r10g10b10 = PIXMAN_a2r10g10b10,
72 PICT_x2r10g10b10 = PIXMAN_x2r10g10b10,
73 PICT_a2b10g10r10 = PIXMAN_a2b10g10r10,
74 PICT_x2b10g10r10 = PIXMAN_x2b10g10r10,
76 PICT_a8r8g8b8 = PIXMAN_a8r8g8b8,
77 PICT_x8r8g8b8 = PIXMAN_x8r8g8b8,
78 PICT_a8b8g8r8 = PIXMAN_a8b8g8r8,
79 PICT_x8b8g8r8 = PIXMAN_x8b8g8r8,
80 PICT_b8g8r8a8 = PIXMAN_b8g8r8a8,
81 PICT_b8g8r8x8 = PIXMAN_b8g8r8x8,
83 /* 24bpp formats */
84 PICT_r8g8b8 = PIXMAN_r8g8b8,
85 PICT_b8g8r8 = PIXMAN_b8g8r8,
87 /* 16bpp formats */
88 PICT_r5g6b5 = PIXMAN_r5g6b5,
89 PICT_b5g6r5 = PIXMAN_b5g6r5,
91 PICT_a1r5g5b5 = PIXMAN_a1r5g5b5,
92 PICT_x1r5g5b5 = PIXMAN_x1r5g5b5,
93 PICT_a1b5g5r5 = PIXMAN_a1b5g5r5,
94 PICT_x1b5g5r5 = PIXMAN_x1b5g5r5,
95 PICT_a4r4g4b4 = PIXMAN_a4r4g4b4,
96 PICT_x4r4g4b4 = PIXMAN_x4r4g4b4,
97 PICT_a4b4g4r4 = PIXMAN_a4b4g4r4,
98 PICT_x4b4g4r4 = PIXMAN_x4b4g4r4,
100 /* 8bpp formats */
101 PICT_a8 = PIXMAN_a8,
102 PICT_r3g3b2 = PIXMAN_r3g3b2,
103 PICT_b2g3r3 = PIXMAN_b2g3r3,
104 PICT_a2r2g2b2 = PIXMAN_a2r2g2b2,
105 PICT_a2b2g2r2 = PIXMAN_a2b2g2r2,
107 PICT_c8 = PIXMAN_c8,
108 PICT_g8 = PIXMAN_g8,
110 PICT_x4a4 = PIXMAN_x4a4,
112 PICT_x4c4 = PIXMAN_x4c4,
113 PICT_x4g4 = PIXMAN_x4g4,
115 /* 4bpp formats */
116 PICT_a4 = PIXMAN_a4,
117 PICT_r1g2b1 = PIXMAN_r1g2b1,
118 PICT_b1g2r1 = PIXMAN_b1g2r1,
119 PICT_a1r1g1b1 = PIXMAN_a1r1g1b1,
120 PICT_a1b1g1r1 = PIXMAN_a1b1g1r1,
122 PICT_c4 = PIXMAN_c4,
123 PICT_g4 = PIXMAN_g4,
125 /* 1bpp formats */
126 PICT_a1 = PIXMAN_a1,
128 PICT_g1 = PIXMAN_g1
129 } PictFormatShort;
131 /*
132 * For dynamic indexed visuals (GrayScale and PseudoColor), these control the
133 * selection of colors allocated for drawing to Pictures. The default
134 * policy depends on the size of the colormap:
135 *
136 * Size Default Policy
137 * ----------------------------
138 * < 64 PolicyMono
139 * < 256 PolicyGray
140 * 256 PolicyColor (only on PseudoColor)
141 *
142 * The actual allocation code lives in miindex.c, and so is
143 * austensibly server dependent, but that code does:
144 *
145 * PolicyMono Allocate no additional colors, use black and white
146 * PolicyGray Allocate 13 gray levels (11 cells used)
147 * PolicyColor Allocate a 4x4x4 cube and 13 gray levels (71 cells used)
148 * PolicyAll Allocate as big a cube as possible, fill with gray (all)
149 *
150 * Here's a picture to help understand how many colors are
151 * actually allocated (this is just the gray ramp):
152 *
153 * gray level
154 * all 0000 1555 2aaa 4000 5555 6aaa 8000 9555 aaaa bfff d555 eaaa ffff
155 * b/w 0000 ffff
156 * 4x4x4 5555 aaaa
157 * extra 1555 2aaa 4000 6aaa 8000 9555 bfff d555 eaaa
158 *
159 * The default colormap supplies two gray levels (black/white), the
160 * 4x4x4 cube allocates another two and nine more are allocated to fill
161 * in the 13 levels. When the 4x4x4 cube is not allocated, a total of
162 * 11 cells are allocated.
163 */
165 #define PictureCmapPolicyInvalid -1
166 #define PictureCmapPolicyDefault 0
167 #define PictureCmapPolicyMono 1
168 #define PictureCmapPolicyGray 2
169 #define PictureCmapPolicyColor 3
170 #define PictureCmapPolicyAll 4
172 extern _X_EXPORT int PictureCmapPolicy;
174 extern _X_EXPORT int PictureParseCmapPolicy (const char *name);
176 extern _X_EXPORT int RenderErrBase;
178 /* Fixed point updates from Carl Worth, USC, Information Sciences Institute */
180 typedef pixman_fixed_32_32_t xFixed_32_32;
182 typedef pixman_fixed_48_16_t xFixed_48_16;
184 #define MAX_FIXED_48_16 pixman_max_fixed_48_16
185 #define MIN_FIXED_48_16 pixman_min_fixed_48_16
187 typedef pixman_fixed_1_31_t xFixed_1_31;
188 typedef pixman_fixed_1_16_t xFixed_1_16;
189 typedef pixman_fixed_16_16_t xFixed_16_16;
191 /*
192 * An unadorned "xFixed" is the same as xFixed_16_16,
193 * (since it's quite common in the code)
194 */
195 typedef pixman_fixed_t xFixed;
196 #define XFIXED_BITS 16
198 #define xFixedToInt(f) pixman_fixed_to_int(f)
199 #define IntToxFixed(i) pixman_int_to_fixed(i)
200 #define xFixedE pixman_fixed_e
201 #define xFixed1 pixman_fixed_1
202 #define xFixed1MinusE pixman_fixed_1_minus_e
203 #define xFixedFrac(f) pixman_fixed_frac(f)
204 #define xFixedFloor(f) pixman_fixed_floor(f)
205 #define xFixedCeil(f) pixman_fixed_ceil(f)
207 #define xFixedFraction(f) pixman_fixed_fraction(f)
208 #define xFixedMod2(f) pixman_fixed_mod2(f)
210 /* whether 't' is a well defined not obviously empty trapezoid */
211 #define xTrapezoidValid(t) ((t)->left.p1.y != (t)->left.p2.y && \
212 (t)->right.p1.y != (t)->right.p2.y && \
213 (int) ((t)->bottom - (t)->top) > 0)
215 /*
216 * Standard NTSC luminance conversions:
217 *
218 * y = r * 0.299 + g * 0.587 + b * 0.114
219 *
220 * Approximate this for a bit more speed:
221 *
222 * y = (r * 153 + g * 301 + b * 58) / 512
223 *
224 * This gives 17 bits of luminance; to get 15 bits, lop the low two
225 */
227 #define CvtR8G8B8toY15(s) (((((s) >> 16) & 0xff) * 153 + \
228 (((s) >> 8) & 0xff) * 301 + \
229 (((s) ) & 0xff) * 58) >> 2)
231 #endif /* _PICTURE_H_ */