## Patches with a number < 100 are applied in debian. ## Ubuntu patches start with 100. 001_fedora_extramodes.patch 02_Add-libnettle-as-option-for-sha1.diff 07-xfree86-fix-build-with-xv-disabled.diff #13_debian_add_xkbpath_env_variable.diff 15-nouveau.diff # Ubuntu patches 100_rethrow_signals.patch 105_nvidia_fglrx_autodetect.patch 111_armel-drv-fallbacks.patch 122_xext_fix_card32_overflow_in_xauth.patch 157_check_null_modes.patch 162_null_crtc_in_rotation.patch 165_man_xorg_conf_no_device_ident.patch 166_nullptr_xinerama_keyrepeat.patch 167_nullptr_xisbread.patch 168_glibc_trace_to_stderr.patch 172_cwgetbackingpicture_nullptr_check.patch 188_default_primary_to_first_busid.patch 190_cache-xkbcomp_output_for_fast_start_up.patch 191-Xorg-add-an-extra-module-path.patch 198_nohwaccess.patch 200_randr-null.patch #201_report-real-dpi.patch 208_switch_on_release.diff 209_add_legacy_bgnone_option.patch 224_return_BadWindow_not_BadMatch.diff 225_non-root_config_paths.patch 226_fall_back_to_autoconfiguration.patch # Temporary, until it's reviewed & accepted upstream 500_pointer_barrier_thresholds.diff # Temporary, until they are merged upstream 600-Revert-dix-deduplicate-callers-of-DeliverDeviceEvent.patch 601-Store-window-pointer-in-touch-listener-record.patch 602-Factor-out-TouchEnd-generation-and-delivery.patch 603-Export-TouchEventRejected-as-TouchRejected.patch 604-Move-AllowTouch-to-dix-touch.c-and-rename-to-TouchAc.patch 605-Check-for-proper-window-ID-when-processing-touch-all.patch 606-Implement-early-touch-reject.patch 607-Implement-touch-early-accept.patch 608-dix-fix-an-out-of-memory-crash.patch 609-Xi-handle-new-XIAllowEvents-request-in-inputproto-2..patch 610-Fix-scrolling.patch 611-Fix-touch-punt-crash.patch 612-Fix-vcp-touches-corruption.patch 613-Keep-vcp-touch-class.patch