## Patches with a number < 100 are applied in debian. ## Ubuntu patches start with 100. 0001-add-dri2video.patch 001_fedora_extramodes.patch 02_Add-libnettle-as-option-for-sha1.diff 07-xfree86-fix-build-with-xv-disabled.diff #13_debian_add_xkbpath_env_variable.diff 15-nouveau.diff # Ubuntu patches 100_rethrow_signals.patch 105_nvidia_fglrx_autodetect.patch 111_armel-drv-fallbacks.patch 122_xext_fix_card32_overflow_in_xauth.patch 157_check_null_modes.patch 162_null_crtc_in_rotation.patch 165_man_xorg_conf_no_device_ident.patch 166_nullptr_xinerama_keyrepeat.patch 167_nullptr_xisbread.patch 168_glibc_trace_to_stderr.patch 172_cwgetbackingpicture_nullptr_check.patch 188_default_primary_to_first_busid.patch 190_cache-xkbcomp_output_for_fast_start_up.patch 191-Xorg-add-an-extra-module-path.patch 198_nohwaccess.patch 200_randr-null.patch #201_report-real-dpi.patch 208_switch_on_release.diff 209_add_legacy_bgnone_option.patch 224_return_BadWindow_not_BadMatch.diff 225_non-root_config_paths.patch 226_fall_back_to_autoconfiguration.patch 227_null_ptr_midispcur.patch # Temporary, until it's reviewed & accepted upstream 500_pointer_barrier_thresholds.diff 505_query_pointer_touchscreen.patch 506_touchscreen_pointer_emulation_checks.patch 507_touchscreen_fixes.patch 508_device_off_release_buttons.patch # Upstream patches 510-dix-return-early-from-DisableDevice-if-the-device-is.patch 511-dix-move-freeing-the-sprite-into-a-function.patch 512-dix-free-the-sprite-when-disabling-the-device.patch 513-dix-disable-non-sprite-owners-first-when-disabling-p.patch 514-Xi-drop-forced-unpairing-when-changing-the-hierarchy.patch 515-dix-disable-all-devices-before-shutdown.patch #Rotation patches 1001-xfree86-modes-Let-the-driver-handle-the-transform.patch 1002-xfree86-modes-Make-cursor-position-transform-a-helpe.patch