diff --git a/debian/changelog b/debian/changelog
index 63a82f64b23639372e2a5d15b06eb6c7c05b9e58..443e2c838490d5e64225f25f0bb5547ffd34c2ef 100644 (file)
--- a/debian/changelog
+++ b/debian/changelog
+xorg-server (2:1.11.4-0ubuntu10.10+ti1.0) precise; urgency=low
+
+ * Update Vcs
+ * Rebased dri2video support on 0ubuntu10.10
+ * Add patches for driver to handle the transform
+ * debian/patches/111_armel-drv-fallbacks.patch:
+ - Refresh patch to also include the omap driver together with pvr
+
+ -- Xavier Boudet <x-boudet@ti.com> Fri, 04 Jan 2013 13:41:05 +0100
+
+xorg-server (2:1.11.4-0ubuntu10.10) precise-proposed; urgency=low
+
+ * Add 237-dix-set-the-device-transformation-matrix.patch: Fix pointer
+ jumping with absolute pointing device. Initializes device
+ transformation matrix to an identity matrix. Thanks to a7x.
+ (LP: #1041063)
+
+ -- Bryce Harrington <bryce@ubuntu.com> Fri, 16 Nov 2012 16:04:30 -0800
+
+xorg-server (2:1.11.4-0ubuntu10.9) precise-proposed; urgency=low
+
+ [ Maarten Lankhorst ]
+ * add 233-xf86events-valgrind.patch to fix a xserver corruption
+ when acpid is stopped before Xorg is. (LP: #1070481)
+ * add 235-composite-tracking.diff to fix exa corruption. (LP: #1010794)
+
+ -- Timo Aaltonen <tjaalton@ubuntu.com> Thu, 25 Oct 2012 15:44:23 +0300
+
+xorg-server (2:1.11.4-0ubuntu10.8) precise-proposed; urgency=low
+
+ * Add upstream patches to avoid seg fault in case the user is running with
+ multiple screens and xrandr is only enabled at one (LP: #1015292):
+ - 229_randr_first_check_pScrPriv_before_using_the_pointer.patch
+ - 230_randr_catch_two_more_potential_unset_rrScrPriv_uses.patch
+
+ -- Ricardo Salveti de Araujo <ricardo.salveti@linaro.org> Thu, 19 Jul 2012 22:57:12 -0300
+
xorg-server (2:1.11.4-0ubuntu10.7) precise-proposed; urgency=low
* Re-enable 516-dix-dont-emulate-scroll-events-for-non-existing-axes.patch