]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/xserver.git/blobdiff - debian/changelog
Package 2:1.11.4-0ubuntu10.10+ti1.0
[glsdk/xserver.git] / debian / changelog
index c6733480fde422dd19695767af75234a0a65f34f..443e2c838490d5e64225f25f0bb5547ffd34c2ef 100644 (file)
@@ -1,21 +1,39 @@
-xorg-server (2:1.11.4-0ubuntu10.7+ti2.0) precise; urgency=low
+xorg-server (2:1.11.4-0ubuntu10.10+ti1.0) precise; urgency=low
 
-  [Ricardo Salveti de Araujo <ricardo.salveti@linaro.org>]
+  * Update Vcs
+  * Rebased dri2video support on 0ubuntu10.10
+  * Add patches for driver to handle the transform
   * debian/patches/111_armel-drv-fallbacks.patch:
      - Refresh patch to also include the omap driver together with pvr
-  * Add upstream patches to avoid seg fault in case the user is running with
-    multiple screens and xrandr is only enabled at one (LP: #1015292):
-    - 516-randr-first-check-pScrPriv-before-using-the-pointer.patch
-    - 517-randr-Catch-two-more-potential-unset-rrScrPriv-uses.patch
 
- -- Xavier Boudet <x-boudet@ti.com>  Tue, 21 Aug 2012 16:51:11 +0200
+ -- Xavier Boudet <x-boudet@ti.com>  Fri, 04 Jan 2013 13:41:05 +0100
+
+xorg-server (2:1.11.4-0ubuntu10.10) precise-proposed; urgency=low
 
-xorg-server (2:1.11.4-0ubuntu10.7+ti1.0) precise; urgency=low
+  * Add 237-dix-set-the-device-transformation-matrix.patch: Fix pointer
+    jumping with absolute pointing device.  Initializes device
+    transformation matrix to an identity matrix.  Thanks to a7x.
+    (LP: #1041063)
 
-  * Rebased dri2video support on 0ubuntu10.7
-  * Add patches for driver to handle the transform 
+ -- Bryce Harrington <bryce@ubuntu.com>  Fri, 16 Nov 2012 16:04:30 -0800
+
+xorg-server (2:1.11.4-0ubuntu10.9) precise-proposed; urgency=low
+
+  [ Maarten Lankhorst ]
+  * add 233-xf86events-valgrind.patch to fix a xserver corruption
+    when acpid is stopped before Xorg is. (LP: #1070481)
+  * add 235-composite-tracking.diff to fix exa corruption. (LP: #1010794)
+
+ -- Timo Aaltonen <tjaalton@ubuntu.com>  Thu, 25 Oct 2012 15:44:23 +0300
+
+xorg-server (2:1.11.4-0ubuntu10.8) precise-proposed; urgency=low
+
+  * Add upstream patches to avoid seg fault in case the user is running with
+    multiple screens and xrandr is only enabled at one (LP: #1015292):
+    - 229_randr_first_check_pScrPriv_before_using_the_pointer.patch
+    - 230_randr_catch_two_more_potential_unset_rrScrPriv_uses.patch
 
- -- Xavier Boudet <x-boudet@ti.com>  Tue, 07 Aug 2012 11:06:32 +0200
+ -- Ricardo Salveti de Araujo <ricardo.salveti@linaro.org>  Thu, 19 Jul 2012 22:57:12 -0300
 
 xorg-server (2:1.11.4-0ubuntu10.7) precise-proposed; urgency=low