Merge branch 'ubuntu'
[glsdk/xserver.git] / debian / changelog
index 34f8b7f9fa482814ae023a04ae096c7e60eef7ce..661760dbd8e44ba4c29eb520c5d2c0f3afaefdab 100644 (file)
@@ -1,9 +1,14 @@
-xorg-server (2:1.11.4-0ubuntu10.5+ti1.0) precise; urgency=low
+xorg-server (2:1.11.4-0ubuntu10.6) precise-security; urgency=low
 
-  * Rebased dri2video support on 0ubuntu10.5
-  * Add patches for driver to handle the transform
+  * Revert changes from 10.2 and 10.3 (and the unreleased SRU 10.4).  10.2
+    attempted to fix bug 968845, but this caused the xserver to crash
+    under rare conditions (1009629).  10.3 attempted to fix that crash,
+    but resulted in a more commonly seen crash such as when using GIMP.
+    (LP: #1021517)
+  * Rename patch 509_log-format-fix.patch to 228_log-format-fix.patch,
+    to reserve the 5xx numbering for input stack patches.
 
- -- Xavier Boudet <x-boudet@ti.com>  Thu, 12 Jul 2012 10:20:39 +0200
+ -- Bryce Harrington <bryce@ubuntu.com>  Mon, 16 Jul 2012 10:42:25 -0700
 
 xorg-server (2:1.11.4-0ubuntu10.5) precise-security; urgency=low
 
@@ -14,6 +19,14 @@ xorg-server (2:1.11.4-0ubuntu10.5) precise-security; urgency=low
 
  -- Steve Beattie <sbeattie@ubuntu.com>  Mon, 09 Jul 2012 15:24:55 -0700
 
+xorg-server (2:1.11.4-0ubuntu10.4) precise-proposed; urgency=low
+
+  * Add 516-dix-dont-emulate-scroll-events-for-non-existing-axes.patch
+    from upstream 1.12.2. Fixes the server from entering in an infinite
+    loop in certain situations. (LP: #921236)
+
+ -- Timo Aaltonen <tjaalton@ubuntu.com>  Thu, 05 Jul 2012 23:07:06 +0300
+
 xorg-server (2:1.11.4-0ubuntu10.3) precise-proposed; urgency=low
 
   [ Maarten Lankhorst ]