diff --git a/debian/patches/series b/debian/patches/series
index 920503d167f25ef5549f9374db6fb986e6e60022..ae4891d4b1e1281b5ab7c1c3f95e68a4bd452a25 100644 (file)
--- a/debian/patches/series
+++ b/debian/patches/series
224_return_BadWindow_not_BadMatch.diff
225_non-root_config_paths.patch
226_fall_back_to_autoconfiguration.patch
+227_null_ptr_midispcur.patch
+228_log-format-fix.patch
-# Temporary, until it's reviewed & accepted upstream
+## Input Stack Patches (from xserver 1.12) ##
500_pointer_barrier_thresholds.diff
-501_touch_accept_end.patch
-502_indirect_touch_window_set.patch
+505_query_pointer_touchscreen.patch
+506_touchscreen_pointer_emulation_checks.patch
+507_touchscreen_fixes.patch
+
+# Patch 508 attempted to fix LP: #968845, but caused regression
+# crash bug #1009629. Patches 510-515 attempted to fix that
+# regression, but this led to the severe crash bug #1021517.
+# So, disabling the patch set until this can be studied better.
+#508_device_off_release_buttons.patch
+#510-dix-return-early-from-DisableDevice-if-the-device-is.patch
+#511-dix-move-freeing-the-sprite-into-a-function.patch
+#512-dix-free-the-sprite-when-disabling-the-device.patch
+#513-dix-disable-non-sprite-owners-first-when-disabling-p.patch
+#514-Xi-drop-forced-unpairing-when-changing-the-hierarchy.patch
+#515-dix-disable-all-devices-before-shutdown.patch
+#516-dix-dont-emulate-scroll-events-for-non-existing-axes.patch
+
+# Rotation patches
+1001-xfree86-modes-Let-the-driver-handle-the-transform.patch
+1002-xfree86-modes-Make-cursor-position-transform-a-helpe.patch