index 1b0b16f0440e5baa547af3c19cd8a1c444ad986b..e840c24fefba0a4b755dabe6dae7a052c2d41f36 100644 (file)
@@ -141,11 +141,13 @@ extern _X_EXPORT void xf86PostKeyEventP(DeviceIntPtr device, unsigned int key_co
const int *valuators);
extern _X_EXPORT void xf86PostKeyboardEvent(DeviceIntPtr device, unsigned int key_code,
int is_down);
+extern _X_EXPORT void xf86PostTouchEvent(DeviceIntPtr dev, uint32_t touchid,
+ uint16_t type, uint32_t flags,
+ const ValuatorMask *mask);
extern _X_EXPORT InputInfoPtr xf86FirstLocalDevice(void);
extern _X_EXPORT int xf86ScaleAxis(int Cx, int to_max, int to_min, int from_max, int from_min);
-extern _X_EXPORT void xf86XInputSetScreen(InputInfoPtr pInfo, int screen_number, int x, int y);
extern _X_EXPORT void xf86ProcessCommonOptions(InputInfoPtr pInfo, pointer options);
-extern _X_EXPORT void xf86InitValuatorAxisStruct(DeviceIntPtr dev, int axnum, Atom label, int minval,
+extern _X_EXPORT Bool xf86InitValuatorAxisStruct(DeviceIntPtr dev, int axnum, Atom label, int minval,
int maxval, int resolution, int min_res,
int max_res, int mode);
extern _X_EXPORT void xf86InitValuatorDefaults(DeviceIntPtr dev, int axnum);