1 This repository contains some reference applications for Graphics. This is
2 provided on an as-is-where-is basis without any support.
4 This repo contains standalone apps that show how to use certain Graphics
5 features. We have other repositories that contain system level applications
6 which are integrated with other IPs or SW frameworks.
7 http://git.ti.com/glsdk/example-applications
8 http://git.ti.com/glsdk/omapdrmtest
10 When the Graphics features are integrated into system level applications, the
11 corresponding standalone test applications in this repository are deleted.
13 In short, don't expect any maintenance or support for applications in this
14 repository. They can very well disappear someday.