graphics/omap5-sgx-ddk-linux.git
2015-06-23 Subhajit Paulkm: Fix array-OOB issue in create_gem_wrapper master glsdk_7.01.00.03
2015-06-08 Anand BalagopalakrishnanTruncate the SGX HW recovery traces
2015-03-23 Anand BalagopalakrishnanEnable voluntary kernel preemption option in the SGX...
2015-02-10 Anand Balagopalakrishnankm: fix GEM handle memory leak glsdk_7.00.00.04
2014-12-08 Anand Balagopalakrishnankm: removed extra character from trace message
2014-12-08 Anand BalagopalakrishnanK3.14: Changed compatibility to omap4-gpu as per the...
2014-12-08 Anand BalagopalakrishnanUse omap_gem APIs for accessing private data
2014-12-08 Anand BalagopalakrishnanK3.14: API changes for ioremap
2014-12-08 Anand BalagopalakrishnanRevert "Add support for a segmented register memory...
2014-08-08 Subhajit PaulK3.12 mmap support for sync data glsdk_6.10.00.02
2014-07-30 Subhajit PaulK3.12 create a dummy gem handle for every gem allocation
2014-07-30 Subhajit PaulK3.12 fix for SGX modifying return value after gem_new
2014-07-30 Subhajit PaulK3.12 update DRM_IOCTLs to reflect argument size
2014-06-13 Anand BalagopalakrishnanK3.12: Disable the warning for missing prototypes glsdk_6.10.00.01 ti_imgddk_1.9.1.0
2014-06-13 Anand BalagopalakrishnanK3.12: Update the driver for changes in ProcFS APIs
2014-06-13 Anand BalagopalakrishnanChanged the DT compatibility to omap5 instead of omap4
2014-03-25 Subhajit Paulmemory leak fix for external GEM buffers dra7/k3.8 glsdk_6.04.00.02
2013-10-04 Anand BalagopalakrishnanDDK changes for GLSDK 6.02 ti_imgddk_1.9.0.11 ti_imgddk_1.9.0.12
2013-10-04 Anand BalagopalakrishnanReversing the K3.8 patch
2013-10-04 Anand BalagopalakrishnanUpdated README with build instructions and version...
2013-10-04 Anand BalagopalakrishnanMerge branch 'master' of git.ti.com:graphics/omap5...
2013-10-04 Anand BalagopalakrishnanAdded an eurasia_km directory to maintain the directory...
2013-08-13 Subhajit Paulporting to Linux-3.8.y
2013-06-27 Anand BalagopalakrishnanInstallation for kernel modules TI_LINUX_OMAP_SGX_DDK_1.9_2253347
2013-06-27 Anand BalagopalakrishnanEnsure that Linux kernel has been built with preemptibl...
2013-06-27 Anand BalagopalakrishnanUpdated readme to reflect OMAP5 build steps
2013-06-27 Anand BalagopalakrishnanAdded a git ignore
2013-06-27 Anand BalagopalakrishnanDDK 1.9 kernel module