graphics/omap5-sgx-ddk-um-linux.git
2015-12-07 Anand Balagopalakrishnanum: enable burst combiner bugfix/x0038811/naviapp_sgxrecovery master
2015-12-02 Anand Balagopalakrishnanum: resolve SGX HWrecovery when Wayland OpenGLES client...
2015-11-28 Anand Balagopalakrishnanum: fix for HWrecovery in glmark2
2015-11-27 Anand Balagopalakrishnanum: BRN56254: move allocation of terminate state out...
2015-11-26 Anand Balagopalakrishnanum: free buffer if ImportGEM fails
2015-11-25 Anand BalagopalakrishnanBRN57135 - Updated fix for the half-float issue
2015-11-13 Anand Balagopalakrishnanum: map user space GEM BO for KMS EGL
2015-08-15 Anand Balagopalakrishnanum: BRN57135 - fix for the application hang seen with...
2015-07-23 Anand Balagopalakrishnanwayland: Fix SGX HW recovery issue due to delayed Westo...
2015-06-08 Anand BalagopalakrishnanRefactor the code for print messages
2015-05-27 Anand BalagopalakrishnanFix memory leak in Wayland WSEGL
2015-01-28 Anand BalagopalakrishnanEnable texture2D operation for EGLImage based textures
2015-01-28 Anand BalagopalakrishnanFix GLSL compiler for texture2D operation
2014-12-14 Anand BalagopalakrishnanAdd support for J6Eco
2014-08-30 Anand BalagopalakrishnanExport EGLImage targets and attributes
2014-08-13 Anand BalagopalakrishnanRemoved X11 references from Makefile and README
2014-08-09 Anand BalagopalakrishnanRemove X11 from DDK binaries
2014-07-04 Anand BalagopalakrishnanFix for NPOT texture corruption issue with half float...
2014-03-18 Anand BalagopalakrishnanWSEGL support for Wayland 1.3
2014-03-03 Anand BalagopalakrishnanPVR EXA : Use SW fallback for composition
2013-12-11 Anand BalagopalakrishnanAdd support for X11 binaries and PVR EXA driver
2013-11-07 Anand BalagopalakrishnanManifest updated
2013-10-07 Anand BalagopalakrishnanMoving the gbm libraries to gbm directory
2013-10-04 Anand BalagopalakrishnanRemoved symbolic links from the files
2013-10-04 Anand BalagopalakrishnanImagination SGX DDK user mode libraries v1.9.11