[i3-mote/i3-mote.git] / Basic-Test-Package / CC2650 / Test_CC2650_3wSPI_Master_MSP432_SlaveIRQ / CC2650_I3M.cmd
1 /*
2 * Copyright (c) 2015-2016, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
32 /*
33 * ======== CC2650_LAUNCHXL.cmd ========
34 * CC26x0F128 PG2 linker configuration file for Code Composer Studio
35 */
37 /* Override default entry point. */
38 --entry_point ResetISR
39 /* Allow main() to take args */
40 --args 0x8
41 /* Suppress warnings and errors: */
42 /* - 10063: Warning about entry point not being _c_int00 */
43 /* - 16011, 16012: 8-byte alignment errors. Observed when linking in object */
44 /* files compiled using Keil (ARM compiler) */
45 --diag_suppress=10063,16011,16012
47 /* The starting address of the application. Normally the interrupt vectors */
48 /* must be located at the beginning of the application. */
49 #define FLASH_BASE 0x0
50 #define FLASH_SIZE 0x20000
51 #define RAM_BASE 0x20000000
52 #define RAM_SIZE 0x5000
54 /* System memory map */
56 MEMORY
57 {
58 /* Application stored in and executes from internal flash */
59 FLASH (RX) : origin = FLASH_BASE, length = FLASH_SIZE
60 /* Application uses internal RAM for data */
61 SRAM (RWX) : origin = RAM_BASE, length = RAM_SIZE
62 }
64 /* Section allocation in memory */
66 SECTIONS
67 {
68 .text : > FLASH
69 .const : > FLASH
70 .constdata : > FLASH
71 .rodata : > FLASH
72 .cinit : > FLASH
73 .pinit : > FLASH
74 .init_array : > FLASH
75 .emb_text : > FLASH
76 .ccfg : > FLASH (HIGH)
78 #ifdef __TI_COMPILER_VERSION__
79 #if __TI_COMPILER_VERSION__ >= 15009000
80 .TI.ramfunc : {} load=FLASH, run=SRAM, table(BINIT)
81 #endif
82 #endif
83 .data : > SRAM
84 .bss : > SRAM
85 .sysmem : > SRAM
86 .stack : > SRAM (HIGH)
87 .nonretenvar : > SRAM
88 }