[i3-mote/i3-mote.git] / Basic-Test-Package / CC2650 / Test_CC2650_3wSPI_Master_MSP432_SlaveIRQ / ccfg.c
1 /*
2 * Copyright (c) 2015, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
33 /*
34 * ======== ccfg.c ========
35 * Customer Configuration for CC26xx and CC13xx devices. This file is used to
36 * configure Boot ROM, start-up code, and SW radio behaviour.
37 *
38 * By default, driverlib startup_files/ccfg.c settings are used. However, if
39 * changes are required there are two means to do so:
40 *
41 * 1. Remove this file and copy driverlib's startup_files/ccfg.c file in
42 * its place. Make all changes to the file. Changes made are local to
43 * the project and will not affect other projects.
44 *
45 * 2. Perform changes to driverlib startup_files/ccfg.c file. Changes
46 * made to this file will be applied to all projects. This file must
47 * remain unmodified.
48 */
50 #define SET_CCFG_BL_CONFIG_BOOTLOADER_ENABLE 0xC5 // Enable ROM boot loader
51 #define SET_CCFG_BL_CONFIG_BL_LEVEL 0x00 // Active low to open boot loader backdoor
52 #define SET_CCFG_BL_CONFIG_BL_PIN_NUMBER 0x0B // DIO number for boot loader backdoor
53 #define SET_CCFG_BL_CONFIG_BL_ENABLE 0xC5 // Enabled boot loader backdoor
56 #include <startup_files/ccfg.c>