Added Test Wake-Up
[i3-mote/i3-mote.git] / Basic-Test-Package / CC2650 / Test_CC2650_3wSPI_Master_MSP432_SlaveIRQ / main.c
1 /*
2  *  ======== empty_min.c ========
3  */
4 /* XDCtools Header files */
5 #include <xdc/std.h>
6 #include <xdc/runtime/System.h>
8 /* BIOS Header files */
9 #include <ti/sysbios/BIOS.h>
10 #include <ti/sysbios/knl/Task.h>
11 #include <ti/sysbios/knl/Clock.h>
12 #include <ti/sysbios/knl/Semaphore.h>
14 /* TI-RTOS Header files */
15 //#include <ti/drivers/I2C.h>
16 #include <ti/drivers/PIN.h>
17 #include <ti/drivers/SPI.h>
18 #include <ti/drivers/UART.h>
19 // #include <ti/drivers/Watchdog.h>
21 /* Board Header files */
22 #include "Board.h"
23 #include "uart_printf.h"
25 #define TASKSTACKSIZE   512
27 Task_Struct task0Struct;
28 Char task0Stack[TASKSTACKSIZE];
30 Task_Struct task1Struct;
31 Char task1Stack[TASKSTACKSIZE];
33 Semaphore_Struct semStruct;
34 Semaphore_Handle semHandle;
37 /*
38  * Application LED pin configuration table:
39  *   - All LEDs board LEDs are off.
40  */
41 static PIN_Handle ledPinHandle;
42 static PIN_State ledPinState;
44 PIN_Config ledPinTable[] = {
45     Board_LED0 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX,
46     Board_LED1 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX,
47     PIN_TERMINATE
48 };
51 /* Global memory storage for a PIN_Config table */
52 static PIN_Handle buttonPinHandle;
53 static PIN_State buttonPinState;
55 PIN_Config buttonPinTable[] = {
56     Board_BUTTON1  | PIN_INPUT_EN | PIN_PULLUP | PIN_IRQ_NEGEDGE,
57     PIN_TERMINATE
58 };
60 void buttonCallbackFxn(PIN_Handle handle, PIN_Id pinId) {
62         Semaphore_post(semHandle);
63         PIN_setOutputValue(ledPinHandle, Board_LEDR,1);
65 }
68 Void echoFxn(UArg arg0, UArg arg1)
69 {
71         uint8_t         txBufferPointer[4];
72         uint8_t         rxBufferPointer[4];
73         SPI_Handle      spi;
74         SPI_Params      spiParams;
75     SPI_Transaction spiTransaction;
78     SPI_Params_init(&spiParams);
79     // Slave mode
80     spiParams.mode = SPI_MASTER;
81     spiParams.bitRate = 1000000;
82     spiParams.frameFormat = SPI_POL1_PHA1;
84     spi=SPI_open(Board_SPI1,&spiParams);
85     if(!spi){
86       System_printf("SPI did not open");
87     }
88     System_printf("SPI-Master Open\r\n");
90         spiTransaction.rxBuf= rxBufferPointer;
91         spiTransaction.txBuf = txBufferPointer;
92         spiTransaction.count=1;
94     while(1) {
96         Semaphore_pend(semHandle, BIOS_WAIT_FOREVER);
98         txBufferPointer[0]=rxBufferPointer[0];
100                 if (SPI_transfer(spi,&spiTransaction)) {
101                         //System_printf("RxData: %x TxData: %x\r\n",rxBufferPointer[0],txBufferPointer[0]);
102                         PIN_setOutputValue(ledPinHandle, Board_LEDR,0);
103                 }
104     }
106     /* Deinitialized I2C */
107     SPI_close(spi);
111 /*
112  *  ======== heartBeatFxn ========
113  *  Toggle the Board_LED0. The Task_sleep is determined by arg0 which
114  *  is configured for the heartBeat Task instance.
115  */
117 Void heartBeatFxn(UArg arg0, UArg arg1)
120     while (1) {
122         Task_sleep((UInt)arg0-5000/Clock_tickPeriod);
123         PIN_setOutputValue(ledPinHandle, Board_LEDG,1);
124         Task_sleep((UInt)5000/Clock_tickPeriod);
125         PIN_setOutputValue(ledPinHandle, Board_LEDG,0);
127         //Task_sleep((UInt)arg0);
128         //PIN_setOutputValue(ledPinHandle, Board_LED0,!PIN_getOutputValue(Board_LED0));
129         //PIN_setOutputValue(ledPinHandle, Board_LED1,!PIN_getOutputValue(Board_LED1));
130     }
133 /*
134  *  ======== main ========
135  */
136 int main(void)
138     Task_Params taskParams;
139     Semaphore_Params semParams;
141     /* Call board init functions */
142     Board_initGeneral();
143     Board_initSPI();
144     // Board_initI2C();
145     // Board_initUART();
146     // Board_initWatchdog();
148     /* UART */
149     /* Init UART for System_printf()*/
150     UART_Params uartParams;
151     UART_Params_init(&uartParams);
152     //uartParams.baudRate = 9600;
153     uartParams.baudRate = 115200;
154     UartPrintf_init(UART_open(Board_UART, &uartParams));
155     System_printf("Uart open\r\n");
157     /* Construct heartBeat Task thread */
158     Task_Params_init(&taskParams);
159     taskParams.arg0 = 2000000 / Clock_tickPeriod;
160     taskParams.stackSize = TASKSTACKSIZE;
161     taskParams.stack = &task0Stack;
162     Task_construct(&task0Struct, (Task_FuncPtr)heartBeatFxn, &taskParams, NULL);
164     /* Construct SPI Echo Task thread */
165     Task_Params_init(&taskParams);
166     taskParams.arg0 = 1000000 / Clock_tickPeriod;
167     taskParams.stackSize = TASKSTACKSIZE;
168     taskParams.stack = &task1Stack;
169     Task_construct(&task1Struct, (Task_FuncPtr)echoFxn, &taskParams, NULL);
171     /* Construct Semaphore */
172     Semaphore_Params_init(&semParams);
173     Semaphore_construct(&semStruct, 1, &semParams);
175     /* Obtain instance handle */
176     semHandle = Semaphore_handle(&semStruct);
178     /* Setup callback for button pins */
179     buttonPinHandle = PIN_open(&buttonPinState, buttonPinTable);
180     if(!buttonPinHandle) {
181         System_abort("Error initializing button pins\n");
182     }
183     if (PIN_registerIntCb(buttonPinHandle, &buttonCallbackFxn) != 0) {
184         System_abort("Error registering button callback function");
185     }
187     /* Open LED pins */
188     ledPinHandle = PIN_open(&ledPinState, ledPinTable);
189     if(!ledPinHandle) {
190         System_abort("Error initializing board LED pins\n");
191     }
193     PIN_setOutputValue(ledPinHandle, Board_LED0, 0);
194     PIN_setOutputValue(ledPinHandle, Board_LED1, 0);
196     /* Start BIOS */
197     BIOS_start();
199     return (0);