Updated CC2650 tests description
[i3-mote/i3-mote.git] / Basic-Test-Package / CC2650 / readme.md
1 Basic Test Package for I3mote-CC2650
2 ====================================
4 Test_CC2650_Blink/
5 -------------------------
6 Blinking LEDs basic example.
8 #### Configuration:
9 * HeartBeat 0.5s
11 ***
13 Test CC2650-DebugUART-EchoPC
14 ----------------------------
15 Echoes back characters received via a PC serial port. 
17 #### Configuration:
18 * Uart 115200.
19 * HeartBeat 0.5s
21 ***
23 Test MSP432-I2C-Sensors
24 -----------------------
25 Reads General Purpose Sensors IDs.
27 #### Configuration:
28 * I2C 100kbps.
29 * Sents debug info through Uart @ 115200b
30 * Green LED blinks if test result is OK. Green Red on if test fails.
32 ***
34 Test CC2650-3wSPI-Master-MSP432-SlaveIRQ
35 ----------------------------------------
36 SPI slave echoes to SPI master using 3-wire mode.
37 Incrementing data is sent by the master (CC2650) starting at 0x01. 
38 Received data is expected to be same as the previous transmission.  
39 Transactions are started from the slave (MSP432) using the IRQ line.
41 #### Configuration:
42 * Requires Test MSP432-3wSPI-SlaveIRQ-CC2650-Master running on MSP432
43 * Sents debug info through Uart @ 115200b
46 Test CC2650-3wSPI-DAC8730
47 -------------------------
48 Reads DAC8730 Unique ID.
49 Infinite loop of write-read commands at GPVR register.
51 #### Configuration:
52 * DAC8730 SPI 10kbps 
53 * Requires bus connected (24V) to power DAC8730 
54 * Sents debug info through Uart @ 115200b
56 ***
58 Tested using *TI-v15.12.1-LTS* Compiler, *TIRTOS 2.20.00.06* and *XDC Tools 3.31.03.43*.