1 /* HID Rev.B */
2 #define HID_PORT GPIO_PORT_P6
3 #define LEDR GPIO_PIN2
4 #define LEDG GPIO_PIN3
5 #define BUTTON GPIO_PIN1
7 /* Rev.A
8 #define LED_PORT GPIO_PORT_P8
9 #define LEDR GPIO_PIN5
10 #define LEDG GPIO_PIN6
11 #define BUTTON GPIO_PIN7
12 */
15 /* Power Control */
16 #define CTL_PWR_PORT GPIO_PORT_P2
17 #define GPS_PWR_nEN_PIN GPIO_PIN4
18 #define SSM_PWR_nEN_PIN GPIO_PIN5
21 /* Debg UART */
22 #define UART_BAUD_115200
23 #define UART_PORT GPIO_PORT_P1
24 #define UART_TX_PIN GPIO_PIN3
25 #define UART_RX_PIN GPIO_PIN2
27 /* Flash SPI */
28 #define FLASH_SPI_PORT GPIO_PORT_P3
29 #define FLASH_SPI_CSN_PIN GPIO_PIN0
30 #define FLASH_SPI_CLK_PIN GPIO_PIN1
31 #define FLASH_SPI_MISO_PIN GPIO_PIN2
32 #define FLASH_SPI_MOSI_PIN GPIO_PIN3
35 /* CC2650 SPI */
36 #define CC2650_SPI_PORT GPIO_PORT_P2
37 #define CC2650_SPI_CSN_PIN GPIO_PIN0
38 #define CC2650_SPI_CLK_PIN GPIO_PIN1
39 #define CC2650_SPI_MISO_PIN GPIO_PIN2
40 #define CC2650_SPI_MOSI_PIN GPIO_PIN3
42 #define CC2650_IRQ_PORT GPIO_PORT_P4
43 #define CC2650_IRQ_PIN GPIO_PIN0
45 /* On Board EEPROM 25xx256*/
46 #define EEPROM_SLAVE_ADDRESS 0x50
49 /* On Board Sensors */
50 #define IN219
51 #define OPT3001
52 #define HDC1080
53 #define BMP280
54 #define MPU9250
55 #define TMP007
57 #define Board_HDC1080_ADDR 0x40
58 #define Board_INA219_ADDR 0x41
59 #define Board_TMP007_ADDR 0x44
60 #define Board_OPT3001_ADDR 0x45
61 #define Board_MPU9250_ADDR 0x68
62 #define Board_BMP280_ADDR 0x77