/* * ======== empty_min.c ======== */ /* XDCtools Header files */ #include #include /* BIOS Header files */ #include #include #include #include /* TI-RTOS Header files */ //#include #include #include #include // #include /* Board Header files */ #include "Board.h" #include "uart_printf.h" #define TASKSTACKSIZE 512 Task_Struct task0Struct; Char task0Stack[TASKSTACKSIZE]; Task_Struct task1Struct; Char task1Stack[TASKSTACKSIZE]; Semaphore_Struct semStruct; Semaphore_Handle semHandle; /* * Application LED pin configuration table: * - All LEDs board LEDs are off. */ static PIN_Handle ledPinHandle; static PIN_State ledPinState; PIN_Config ledPinTable[] = { Board_LED0 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX, Board_LED1 | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_DRVSTR_MAX, PIN_TERMINATE }; /* Global memory storage for a PIN_Config table */ static PIN_Handle buttonPinHandle; static PIN_State buttonPinState; PIN_Config buttonPinTable[] = { Board_BUTTON1 | PIN_INPUT_EN | PIN_PULLUP | PIN_IRQ_NEGEDGE, PIN_TERMINATE }; void buttonCallbackFxn(PIN_Handle handle, PIN_Id pinId) { Semaphore_post(semHandle); PIN_setOutputValue(ledPinHandle, Board_LEDR,1); } Void echoFxn(UArg arg0, UArg arg1) { uint8_t txBufferPointer[4]; uint8_t rxBufferPointer[4]; SPI_Handle spi; SPI_Params spiParams; SPI_Transaction spiTransaction; SPI_Params_init(&spiParams); // Slave mode spiParams.mode = SPI_MASTER; spiParams.bitRate = 1000000; spiParams.frameFormat = SPI_POL1_PHA1; spi=SPI_open(Board_SPI1,&spiParams); if(!spi){ System_printf("SPI did not open"); } System_printf("SPI-Master Open\r\n"); spiTransaction.rxBuf= rxBufferPointer; spiTransaction.txBuf = txBufferPointer; spiTransaction.count=1; while(1) { Semaphore_pend(semHandle, BIOS_WAIT_FOREVER); txBufferPointer[0]=rxBufferPointer[0]; if (SPI_transfer(spi,&spiTransaction)) { //System_printf("RxData: %x TxData: %x\r\n",rxBufferPointer[0],txBufferPointer[0]); PIN_setOutputValue(ledPinHandle, Board_LEDR,0); } } /* Deinitialized I2C */ SPI_close(spi); } /* * ======== heartBeatFxn ======== * Toggle the Board_LED0. The Task_sleep is determined by arg0 which * is configured for the heartBeat Task instance. */ Void heartBeatFxn(UArg arg0, UArg arg1) { while (1) { Task_sleep((UInt)arg0-5000/Clock_tickPeriod); PIN_setOutputValue(ledPinHandle, Board_LEDG,1); Task_sleep((UInt)5000/Clock_tickPeriod); PIN_setOutputValue(ledPinHandle, Board_LEDG,0); //Task_sleep((UInt)arg0); //PIN_setOutputValue(ledPinHandle, Board_LED0,!PIN_getOutputValue(Board_LED0)); //PIN_setOutputValue(ledPinHandle, Board_LED1,!PIN_getOutputValue(Board_LED1)); } } /* * ======== main ======== */ int main(void) { Task_Params taskParams; Semaphore_Params semParams; /* Call board init functions */ Board_initGeneral(); Board_initSPI(); // Board_initI2C(); // Board_initUART(); // Board_initWatchdog(); /* UART */ /* Init UART for System_printf()*/ UART_Params uartParams; UART_Params_init(&uartParams); //uartParams.baudRate = 9600; uartParams.baudRate = 115200; UartPrintf_init(UART_open(Board_UART, &uartParams)); System_printf("Uart open\r\n"); /* Construct heartBeat Task thread */ Task_Params_init(&taskParams); taskParams.arg0 = 2000000 / Clock_tickPeriod; taskParams.stackSize = TASKSTACKSIZE; taskParams.stack = &task0Stack; Task_construct(&task0Struct, (Task_FuncPtr)heartBeatFxn, &taskParams, NULL); /* Construct SPI Echo Task thread */ Task_Params_init(&taskParams); taskParams.arg0 = 1000000 / Clock_tickPeriod; taskParams.stackSize = TASKSTACKSIZE; taskParams.stack = &task1Stack; Task_construct(&task1Struct, (Task_FuncPtr)echoFxn, &taskParams, NULL); /* Construct Semaphore */ Semaphore_Params_init(&semParams); Semaphore_construct(&semStruct, 1, &semParams); /* Obtain instance handle */ semHandle = Semaphore_handle(&semStruct); /* Setup callback for button pins */ buttonPinHandle = PIN_open(&buttonPinState, buttonPinTable); if(!buttonPinHandle) { System_abort("Error initializing button pins\n"); } if (PIN_registerIntCb(buttonPinHandle, &buttonCallbackFxn) != 0) { System_abort("Error registering button callback function"); } /* Open LED pins */ ledPinHandle = PIN_open(&ledPinState, ledPinTable); if(!ledPinHandle) { System_abort("Error initializing board LED pins\n"); } PIN_setOutputValue(ledPinHandle, Board_LED0, 0); PIN_setOutputValue(ledPinHandle, Board_LED1, 0); /* Start BIOS */ BIOS_start(); return (0); }