Updated CC2650 tests description
[i3-mote/i3-mote.git] / Basic-Test-Package / CC2650 / readme.md
index 2d3a212c41ce2ded2545c69ffe163f99845ba03d..14f13957342d9c77fb1823c34b793d879a277e68 100644 (file)
@@ -1 +1,60 @@
-## Contents
+Basic Test Package for I3mote-CC2650
+====================================
+
+Test_CC2650_Blink/
+-------------------------
+Blinking LEDs basic example.
+
+#### Configuration:
+* HeartBeat 0.5s
+
+***
+
+Test CC2650-DebugUART-EchoPC
+----------------------------
+Echoes back characters received via a PC serial port. 
+
+#### Configuration:
+* Uart 115200.
+* HeartBeat 0.5s
+
+***
+
+Test MSP432-I2C-Sensors
+-----------------------
+Reads General Purpose Sensors IDs.
+
+#### Configuration:
+* I2C 100kbps.
+* Sents debug info through Uart @ 115200b
+* Green LED blinks if test result is OK. Green Red on if test fails.
+
+***
+
+Test CC2650-3wSPI-Master-MSP432-SlaveIRQ
+----------------------------------------
+SPI slave echoes to SPI master using 3-wire mode.
+Incrementing data is sent by the master (CC2650) starting at 0x01. 
+Received data is expected to be same as the previous transmission.  
+Transactions are started from the slave (MSP432) using the IRQ line.
+
+#### Configuration:
+* Requires Test MSP432-3wSPI-SlaveIRQ-CC2650-Master running on MSP432
+* Sents debug info through Uart @ 115200b
+
+
+Test CC2650-3wSPI-DAC8730
+-------------------------
+Reads DAC8730 Unique ID.
+Infinite loop of write-read commands at GPVR register.
+
+#### Configuration:
+* DAC8730 SPI 10kbps 
+* Requires bus connected (24V) to power DAC8730 
+* Sents debug info through Uart @ 115200b
+
+***
+
+Tested using *TI-v15.12.1-LTS* Compiler, *TIRTOS 2.20.00.06* and *XDC Tools 3.31.03.43*. 
+
+