]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - i3-mote/i3-mote.git/blobdiff - Basic-Test-Package/MSP432/Test_MSP432_3wSPI_SlaveIRQ_CC2650_Master/main.c
Completed Basic Test Package for MSP432
[i3-mote/i3-mote.git] / Basic-Test-Package / MSP432 / Test_MSP432_3wSPI_SlaveIRQ_CC2650_Master / main.c
old mode 100644 (file)
new mode 100755 (executable)
index 45cc2b0..26ca9a2
@@ -14,8 +14,6 @@
  *
  * ACLK = ~32.768kHz, MCLK = SMCLK = DCO 3MHz
  *
- * Use with SPI Slave Data Echo code example.
- *
  *                MSP432P401
  *              -----------------
  *             |                 |
  *             |                 |
  *             |             P2.0|<- CS
  *             |                 |
- * Author: Timothy Logan
+ *
+ * Use with Test_CC2650_3wSPI_Master_MSP432_SlaveIRQ
+ *
+ * I3Mote: B.Martinez
 *******************************************************************************/
 
 #include "i3mote.h"
@@ -112,8 +113,8 @@ int main(void)
        /******************************************************************************/
 
     /* Configure INT Pin */
-    MAP_GPIO_setOutputHighOnPin(CC2650_INT_PORT, CC2650_IRQ_PIN);
-    MAP_GPIO_setAsOutputPin(CC2650_INT_PORT, CC2650_IRQ_PIN);
+    MAP_GPIO_setOutputHighOnPin(CC2650_IRQ_PORT, CC2650_IRQ_PIN);
+    MAP_GPIO_setAsOutputPin(CC2650_IRQ_PORT, CC2650_IRQ_PIN);
 
        /* CS Configuring P2.0 as Input */
        MAP_GPIO_setAsInputPin(CC2650_SPI_PORT, CC2650_SPI_CSN_PIN);
@@ -221,9 +222,9 @@ void SysTick_Handler(void)
 {
     int i;
        /* Generate Periodic Interrupt */
-       MAP_GPIO_setOutputLowOnPin(CC2650_INT_PORT, CC2650_IRQ_PIN);
+       MAP_GPIO_setOutputLowOnPin(CC2650_IRQ_PORT, CC2650_IRQ_PIN);
     for(i=0;i<10000;i++);
-    MAP_GPIO_setOutputHighOnPin(CC2650_INT_PORT, CC2650_IRQ_PIN);
+    MAP_GPIO_setOutputHighOnPin(CC2650_IRQ_PORT, CC2650_IRQ_PIN);
 
     //MAP_GPIO_toggleOutputOnPin(GPIO_PORT_P6, GPIO_PIN2);