diff --git a/Basic-Test-Package/MSP432/Test_MSP432_ClockSystem/main.c b/Basic-Test-Package/MSP432/Test_MSP432_ClockSystem/main.c
* Author: Timothy Logan
* Rev: B.Martinez
******************************************************************************/
-#include "i3mote.h"
+#include <MSP432_I3M_driverlib.h>
/* DriverLib Includes */
#include "driverlib.h"
/* Standard Includes */
+#include <stdio.h>
+#include <stdlib.h>
#include <stdint.h>
#include <stdbool.h>
+#define DEBUG_UART
+
+#ifdef UART_BAUD_9600
+ const eUSCI_UART_Config uartConfig =
+ {
+ EUSCI_A_UART_CLOCKSOURCE_SMCLK, // SMCLK Clock Source
+ 78, // BRDIV = 78
+ 2, // UCxBRF = 2
+ 0, // UCxBRS = 0
+ EUSCI_A_UART_NO_PARITY, // No Parity
+ EUSCI_A_UART_LSB_FIRST, // LSB First
+ EUSCI_A_UART_ONE_STOP_BIT, // One stop bit
+ EUSCI_A_UART_MODE, // UART mode
+ EUSCI_A_UART_OVERSAMPLING_BAUDRATE_GENERATION // Oversampling
+ };
+#endif
+
+#ifdef UART_BAUD_115200
+ const eUSCI_UART_Config uartConfig =
+ {
+ EUSCI_A_UART_CLOCKSOURCE_SMCLK, // SMCLK Clock Source
+ 6, // BRDIV = 78
+ 8, // UCxBRF = 2
+ 0, // UCxBRS = 0
+ EUSCI_A_UART_NO_PARITY, // No Parity
+ EUSCI_A_UART_LSB_FIRST, // LSB First
+ EUSCI_A_UART_ONE_STOP_BIT, // One stop bit
+ EUSCI_A_UART_MODE, // UART mode
+ EUSCI_A_UART_OVERSAMPLING_BAUDRATE_GENERATION // Oversampling
+ };
+#endif
+
+
+
+/*
+ * Timer_A0 (Fast)
+ * UpMode Configuration Parameter
+ */
+const Timer_A_UpModeConfig upConfigA0 =
+{
+ TIMER_A_CLOCKSOURCE_SMCLK, // SMCLK Clock Source
+ TIMER_A_CLOCKSOURCE_DIVIDER_1, // SMCLK/1 = 3MHz
+ 6000-1, // 6000000/12000 > 1ms tick period
+ TIMER_A_TAIE_INTERRUPT_DISABLE, // Disable Timer interrupt
+ TIMER_A_CCIE_CCR0_INTERRUPT_ENABLE , // Enable CCR0 interrupt
+ TIMER_A_DO_CLEAR // Clear value
+};
+
+
+/*
+ * Timer_A (Slow)
+ * UpMode Configuration Parameter
+ */
+const Timer_A_UpModeConfig upConfigA1 =
+{
+ TIMER_A_CLOCKSOURCE_ACLK, // ACLK Clock Source
+ TIMER_A_CLOCKSOURCE_DIVIDER_1, // ACLK/1 = 3MHz
+ 32768-1,
+ //32-1, // 32768/32=1024 tick period
+ TIMER_A_TAIE_INTERRUPT_DISABLE, // Disable Timer interrupt
+ TIMER_A_CCIE_CCR0_INTERRUPT_ENABLE , // Enable CCR0 interrupt
+ TIMER_A_DO_CLEAR // Clear value
+};
+
+
+uint16_t count;
+uint16_t count_tmp;
+
+#define MAXLEN 32
+char tmp[MAXLEN];
+
int main(void)
{
+
+ int i=0;
+
/* Halting the Watchdog */
MAP_WDT_A_holdTimer();
/* Configuring pins for peripheral/crystal usage*/
/* LFXTAL */
- MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(GPIO_PORT_PJ,
- GPIO_PIN0 | GPIO_PIN1, GPIO_PRIMARY_MODULE_FUNCTION);
+ MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(LFXTAL_PORT,
+ LFXTAL_PINS, GPIO_PRIMARY_MODULE_FUNCTION);
/* HFXTL */
- MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(GPIO_PORT_PJ,
- GPIO_PIN2 | GPIO_PIN3, GPIO_PRIMARY_MODULE_FUNCTION);
+ MAP_GPIO_setAsPeripheralModuleFunctionOutputPin(HFXTAL_PORT,
+ HFXTAL_PINS, GPIO_PRIMARY_MODULE_FUNCTION);
/* Clocks Output */
- GPIO_setAsPeripheralModuleFunctionOutputPin(GPIO_PORT_P4,
- GPIO_PIN2|GPIO_PIN3|GPIO_PIN4, GPIO_PRIMARY_MODULE_FUNCTION);
- GPIO_setAsPeripheralModuleFunctionOutputPin(GPIO_PORT_P7,
- GPIO_PIN0, GPIO_PRIMARY_MODULE_FUNCTION);
+ GPIO_setAsPeripheralModuleFunctionOutputPin(ACLK_OUT_PORT,
+ ACLK_OUT_PIN, GPIO_PRIMARY_MODULE_FUNCTION);
+ GPIO_setAsPeripheralModuleFunctionOutputPin(MCLK_OUT_PORT,
+ MCLK_OUT_PIN, GPIO_PRIMARY_MODULE_FUNCTION);
+ GPIO_setAsPeripheralModuleFunctionOutputPin(HSMCLK_OUT_PORT,
+ HSMCLK_OUT_PIN, GPIO_PRIMARY_MODULE_FUNCTION);
+ GPIO_setAsPeripheralModuleFunctionOutputPin(SMCLK_OUT_PORT,
+ SMCLK_OUT_PIN, GPIO_PRIMARY_MODULE_FUNCTION);
/* LEDs */
MAP_GPIO_setAsOutputPin(HID_PORT,LEDG|LEDR);
- MAP_GPIO_setOutputHighOnPin(HID_PORT, LEDG|LEDR);
+ MAP_GPIO_setOutputHighOnPin(HID_PORT,LEDG|LEDR);
/* Setting the external clock frequency. This API is optional */
- CS_setExternalClockSourceFrequency(32000,12000000);
+ CS_setExternalClockSourceFrequency(32768,48000000);
/* Starting HFXT in non-bypass mode without a timeout. Before we start
* we have to change VCORE to 1 to support the 48MHz frequency */
MAP_FlashCtl_setWaitState(FLASH_BANK1, 2);
CS_startHFXT(false);
- /* Initializing MCLK to HFXT (effectively 48/4 MHz) */
- MAP_CS_initClockSignal(CS_MCLK, CS_HFXTCLK_SELECT, CS_CLOCK_DIVIDER_4);
+
+ /* Initializes other Clocks with DCO */
+ MAP_CS_setDCOCenteredFrequency(CS_DCO_FREQUENCY_48);
+
+ /* Initializing MCLK DCO/4 = 12 */
+ MAP_CS_initClockSignal(CS_MCLK, CS_DCOCLK_SELECT, CS_CLOCK_DIVIDER_4);
+
+ /* Initializing SMCLK to HFXT (effectively 48/8=6 MHz) */
+ MAP_CS_initClockSignal(CS_SMCLK,CS_HFXTCLK_SELECT,CS_CLOCK_DIVIDER_8);
/* Initializing ACLK to LFXT */
CS_startLFXT(false);
MAP_CS_initClockSignal(CS_ACLK, CS_LFXTCLK_SELECT, CS_CLOCK_DIVIDER_1);
+ /* HSMCLK DCO/16 = 3 */
+ MAP_CS_initClockSignal(CS_HSMCLK, CS_DCOCLK_SELECT, CS_CLOCK_DIVIDER_16);
- /* Initializes Aux. Clocks System with DCO */
- MAP_CS_setDCOCenteredFrequency(CS_DCO_FREQUENCY_48);
- MAP_CS_initClockSignal(CS_HSMCLK, CS_DCOCLK_SELECT, CS_CLOCK_DIVIDER_8);
- MAP_CS_initClockSignal(CS_SMCLK, CS_DCOCLK_SELECT, CS_CLOCK_DIVIDER_8);
+
+
+#ifdef DEBUG_UART
+
+ /* Selecting P1.2 and P1.3 in UART mode */
+ MAP_GPIO_setAsPeripheralModuleFunctionInputPin(UART_PORT,UART_RX_PIN | UART_TX_PIN, GPIO_PRIMARY_MODULE_FUNCTION);
+ /* Configuring UART Module */
+ MAP_UART_initModule(EUSCI_A0_BASE, &uartConfig);
+ /* Enable UART module */
+ MAP_UART_enableModule(EUSCI_A0_BASE);
+
+ /* Enabling UART interrupts
+ * MAP_UART_enableInterrupt(EUSCI_A0_BASE, EUSCI_A_UART_RECEIVE_INTERRUPT);
+ * MAP_Interrupt_enableInterrupt(INT_EUSCIA0);
+ */
+#endif
+
+#ifdef DEBUG_UART
+
+ /* Set Clock to DCO */
+ MAP_CS_initClockSignal(CS_SMCLK,CS_DCOCLK_SELECT,CS_CLOCK_DIVIDER_4);
+
+ /* Launch test */
+ while(MAP_UART_receiveData(EUSCI_A0_BASE)!='g');
+ MAP_GPIO_setOutputLowOnPin(HID_PORT,LEDG);
+ MAP_GPIO_setOutputHighOnPin(HID_PORT,LEDR);
+
+
+ /* Set SMCLK to test HFXTAL from Timer */
+ MAP_CS_initClockSignal(CS_SMCLK,CS_HFXTCLK_SELECT,CS_CLOCK_DIVIDER_8);
+
+#endif
/*
- * Configuring SysTick to trigger at 6000000
- * MCLK is 12MHz so this will make it toggle every 0.5s
- * */
+ * Configuring SysTick to trigger at 12000000
+ * MCLK is 12MHz so this will make it toggle every 1s
+ *
+ MAP_SysTick_enableModule();
+ MAP_SysTick_setPeriod(12000000);
+ MAP_SysTick_enableInterrupt();
+ */
+
+ /* Configuring Timer_A0 for Up Mode, with SMCLK (HFXTAL) */
+ MAP_Timer_A_configureUpMode(TIMER_A0_BASE, &upConfigA0);
+ /* Enabling interrupts and starting the timer */
+ MAP_Interrupt_enableInterrupt(INT_TA0_0);
+ MAP_Timer_A_startCounter(TIMER_A0_BASE, TIMER_A_UP_MODE);
+
+ /* Configuring Timer_A1 for Up Mode with ACLK (LFXTAL) */
+ MAP_Timer_A_configureUpMode(TIMER_A1_BASE, &upConfigA1);
+ /* Enabling interrupts and starting the timer */
+ MAP_Interrupt_enableInterrupt(INT_TA1_0);
+ MAP_Timer_A_startCounter(TIMER_A1_BASE, TIMER_A_UP_MODE);
- MAP_SysTick_enableModule();
- MAP_SysTick_setPeriod(6000000);
MAP_Interrupt_enableSleepOnIsrExit();
- MAP_SysTick_enableInterrupt();
-
- /* Enabling MASTER interrupts */
- MAP_Interrupt_enableMaster();
+ MAP_Interrupt_enableMaster();
+ MAP_GPIO_setOutputLowOnPin(HID_PORT,LEDG);
- while (1)
- {
- MAP_PCM_gotoLPM0();
+ MAP_PCM_gotoLPM0();
+
+ /* Restore DCLK for UART */
+ MAP_CS_initClockSignal(CS_SMCLK,CS_DCOCLK_SELECT,CS_CLOCK_DIVIDER_4);
+ sprintf(tmp,"Timer-A Ticks: %d\r\n",count_tmp);
+ while(tmp[i]!='\0'){
+ MAP_UART_transmitData(EUSCI_A0_BASE,tmp[i]);
+ i++;
+ }
+
+ /* Do Nothing */
+ while(1){
+ MAP_PCM_gotoLPM0();
+ MAP_GPIO_toggleOutputOnPin(HID_PORT,LEDR);
}
+
}
+
void SysTick_Handler(void)
{
- MAP_GPIO_toggleOutputOnPin(HID_PORT, LEDG|LEDR);
+ //MAP_UART_transmitData(EUSCI_A0_BASE, (count_tmp>>8)&0xFF);
+ //MAP_UART_transmitData(EUSCI_A0_BASE, (count_tmp)&0xFF);
+}
+
+//******************************************************************************
+// TIMER
+//******************************************************************************
+void TA0_0_IRQHandler(void)
+{
+ MAP_Timer_A_clearCaptureCompareInterrupt(TIMER_A0_BASE,TIMER_A_CAPTURECOMPARE_REGISTER_0);
+ MAP_GPIO_toggleOutputOnPin(HID_PORT, LEDR);
+ count++;
+}
+
+void TA1_0_IRQHandler(void)
+{
+ MAP_Timer_A_clearCaptureCompareInterrupt(TIMER_A1_BASE,TIMER_A_CAPTURECOMPARE_REGISTER_0);
+ MAP_GPIO_toggleOutputOnPin(HID_PORT,LEDG);
+
+ count_tmp=count;
+ count=0;
+
+ /* Disable Ints */
+ MAP_Interrupt_disableInterrupt(INT_TA1_0);
+ MAP_Interrupt_disableInterrupt(INT_TA0_0);
+ /* Return Control to Main Program */
+ MAP_Interrupt_disableSleepOnIsrExit();
+
}
+
+