diff --git a/Basic-Test-Package/MSP432/Test_MSP432_I2C_M24xx256/i3mote.h b/Basic-Test-Package/MSP432/Test_MSP432_I2C_M24xx256/i3mote.h
+++ /dev/null
@@ -1,62 +0,0 @@
-/* HID Rev.B */
-#define HID_PORT GPIO_PORT_P6
-#define LEDR GPIO_PIN2
-#define LEDG GPIO_PIN3
-#define BUTTON GPIO_PIN1
-
-/* Rev.A
-#define HID_PORT GPIO_PORT_P8
-#define LEDR GPIO_PIN5
-#define LEDG GPIO_PIN6
-#define BUTTON GPIO_PIN7
-*/
-
-/* Power Control */
-#define CTL_PWR_PORT GPIO_PORT_P2
-#define GPS_PWR_nEN_PIN GPIO_PIN4
-#define SSM_PWR_nEN_PIN GPIO_PIN5
-
-
-/* Debg UART */
-#define UART_BAUD_115200
-#define UART_PORT GPIO_PORT_P1
-#define UART_TX_PIN GPIO_PIN3
-#define UART_RX_PIN GPIO_PIN2
-
-/* Flash SPI */
-#define FLASH_SPI_PORT GPIO_PORT_P3
-#define FLASH_SPI_CSN_PIN GPIO_PIN0
-#define FLASH_SPI_CLK_PIN GPIO_PIN1
-#define FLASH_SPI_MISO_PIN GPIO_PIN2
-#define FLASH_SPI_MOSI_PIN GPIO_PIN3
-
-
-/* CC2650 SPI */
-#define CC2650_SPI_PORT GPIO_PORT_P2
-#define CC2650_SPI_CSN_PIN GPIO_PIN0
-#define CC2650_SPI_CLK_PIN GPIO_PIN1
-#define CC2650_SPI_MISO_PIN GPIO_PIN2
-#define CC2650_SPI_MOSI_PIN GPIO_PIN3
-
-#define CC2650_IRQ_PORT GPIO_PORT_P4
-#define CC2650_IRQ_PIN GPIO_PIN0
-
-/* On Board EEPROM 25xx256*/
-#define EEPROM_SLAVE_ADDRESS 0x50
-
-
-/* On Board Sensors */
-#define IN219
-#define OPT3001
-#define HDC1080
-#define BMP280
-#define MPU9250
-#define TMP007
-
-#define Board_HDC1080_ADDR 0x40
-#define Board_INA219_ADDR 0x41
-#define Board_TMP007_ADDR 0x44
-#define Board_OPT3001_ADDR 0x45
-#define Board_MPU9250_ADDR 0x68
-#define Board_BMP280_ADDR 0x77
-