author | Chris Ring <cring@ti.com> | |
Wed, 19 Apr 2017 22:38:58 +0000 (15:38 -0700) | ||
committer | Chris Ring <cring@ti.com> | |
Sun, 12 Aug 2018 21:51:23 +0000 (14:51 -0700) | ||
commit | 06741a59b5fb7c560c769f1bc5260c6b670f32a0 | |
tree | b5786102904529899d3b6ce7f920359aeb56a9bf | tree | snapshot (tar.xz tar.gz zip) |
parent | d039f075e1cc2a2a7fc20edc6868f328d8d36b2f | commit | diff |
Add CC32XX and MSP432E4 device support
Adds CC32XX and MSP432E4 device support, built on the Q2 2018
SimpleLink CC32XX and MSP432E4 2.20 SDKs.
Compared to the previous release (based on the v2.1.1 tag and 1.40
SDKs), this updates the TI porting layer to use the SlNetSock APIs.
Note also that only one example is provided in this repo - only for
TI-RTOS, CCS toolchain - for each supported device. This is done to
reduce developer maintenance of these hand-maintained examples. Users
are recommended to use the associated SimpleLink AWS IoT Plugin, which
includes more examples, as well as support for all supported RTOS's
and toolchains.
Signed-off-by: Chris Ring <cring@ti.com>
Adds CC32XX and MSP432E4 device support, built on the Q2 2018
SimpleLink CC32XX and MSP432E4 2.20 SDKs.
Compared to the previous release (based on the v2.1.1 tag and 1.40
SDKs), this updates the TI porting layer to use the SlNetSock APIs.
Note also that only one example is provided in this repo - only for
TI-RTOS, CCS toolchain - for each supported device. This is done to
reduce developer maintenance of these hand-maintained examples. Users
are recommended to use the associated SimpleLink AWS IoT Plugin, which
includes more examples, as well as support for all supported RTOS's
and toolchains.
Signed-off-by: Chris Ring <cring@ti.com>
57 files changed: