Add new command-line options to LAD to override static defaults Add -n <nprocs> support for overriding the total number of processors in the system (not to be confused with number of processors in cluster). Add -r <nreserve> support for overriding the number of reserved MessageQ queues. Add -s <synctype> support for overriding the Ipc_ProcSync_* type (can be -s ALL|PAIR|NONE).
Add Ipc attach phase to Linux implementation Refactor the Ipc startup code to separate work done during setup and during attach. Previous attach mode always assumed Ipc_ProcSync_ALL, so all work was always done during startup phase. Add new Ipc config file to LAD for specifying attach mode. Add new NameServer and TransportRpmsg attach API. Significant rework of the TransportRpmsg module.