Linux: TransportRpmsg: Fix Mutex Deadlock Issue
[ipc/ipcdev.git] / linux / patches / 3.8.0 / omapl138 / 0003-Add-support-for-configuring-DA8XX_REMOTEPROC.patch
1 From 5207f0508166595bbe43d39c4b6a7a6a0e54f0c2 Mon Sep 17 00:00:00 2001
2 From: Robert Tivy <rtivy@ti.com>
3 Date: Fri, 8 Mar 2013 10:28:53 -0800
4 Subject: [PATCH v8 3/7] ARM: davinci: Add support for configuring DA8XX_REMOTEPROC
6 Also fix REMOTEPROC config to select FW_LOADER (instead of FW_CONFIG).
8 Signed-off-by: Robert Tivy <rtivy@ti.com>
9 ---
10  drivers/remoteproc/Kconfig |   26 +++++++++++++++++++++++++-
11  1 file changed, 25 insertions(+), 1 deletion(-)
13 diff --git a/drivers/remoteproc/Kconfig b/drivers/remoteproc/Kconfig
14 index 96ce101..21d04f1 100644
15 --- a/drivers/remoteproc/Kconfig
16 +++ b/drivers/remoteproc/Kconfig
17 @@ -5,7 +5,7 @@ config REMOTEPROC
18         tristate
19         depends on EXPERIMENTAL
20         depends on HAS_DMA
21 -       select FW_CONFIG
22 +       select FW_LOADER
23         select VIRTIO
24  
25  config OMAP_REMOTEPROC
26 @@ -41,4 +41,28 @@ config STE_MODEM_RPROC
27           This can be either built-in or a loadable module.
28           If unsure say N.
29  
30 +config DA8XX_REMOTEPROC
31 +       tristate "DA830/OMAPL137 & DA850/OMAPL138 remoteproc support (EXPERIMENTAL)"
32 +       depends on ARCH_DAVINCI_DA8XX
33 +       select REMOTEPROC
34 +       select RPMSG
35 +       select CMA
36 +       default n
37 +       help
38 +         Say y here to support DA830/OMAPL137 & DA850/OMAPL138 remote
39 +         processors via the remote processor framework.
40 +
41 +         You want to say y here in order to enable AMP
42 +         use-cases to run on your platform (multimedia codecs are
43 +         offloaded to remote DSP processors using this framework).
44 +
45 +         This module controls the name of the firmware file that gets
46 +         loaded on the DSP.  This file must reside in the /lib/firmware
47 +         directory.  It can be specified via the module parameter
48 +         da8xx_fw_name=<filename>, and if not specified will default to
49 +         "rproc-dsp-fw".
50 +
51 +         It's safe to say n here if you're not interested in multimedia
52 +         offloading or just want a bare minimum kernel.
53 +
54  endmenu
55 -- 
56 1.7.9.4