459fcb8674640b7804d53dcb5b5d581c75273b11
[ipc/ipcdev.git] / packages / ti / ipc / family / omap54xx / InterruptDsp.c
1 /*
2  * Copyright (c) 2011-2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*
33  *  ======== Interrupt.c ========
34  *  OMAP4430/Ducati Interrupt Manger
35  */
37 #include <xdc/std.h>
38 #include <xdc/runtime/Assert.h>
40 #include <ti/sysbios/hal/Hwi.h>
41 #include <ti/sysbios/family/c64p/tesla/Wugen.h>
43 #include <ti/ipc/MultiProc.h>
45 #include "InterruptDsp.h"
47 /* Register access method. */
48 #define REG16(A)   (*(volatile UInt16 *) (A))
49 #define REG32(A)   (*(volatile UInt32 *) (A))
51 #define HOSTINT                 26
52 #define DSPINT                  55
53 #define M3INT_MBX               50
54 #define M3INT                   19
56 #define DSPEVENTID              5
58 /* Assigned mailboxes */
59 #define HOST_TO_SYSM3_MBX       0 /* Rx on SysM3 from Host */
60 #define M3_TO_HOST_MBX          1 /* Tx to Host from M3 */
61 #define DSP_TO_HOST_MBX         2 /* Tx to Host from DSP */
62 #define HOST_TO_DSP_MBX         3 /* Rx on DSP from Host */
63 #define SYSM3_TO_APPM3_MBX      4 /* Rx on AppM3 from Host/SysM3 */
65 #define MAILBOX_BASEADDR    (0x4A0F4000)
67 #define MAILBOX_MESSAGE(M)  (MAILBOX_BASEADDR + 0x040 + (0x4 * M))
68 #define MAILBOX_STATUS(M)   (MAILBOX_BASEADDR + 0x0C0 + (0x4 * M))
69 #define MAILBOX_REG_VAL(M)  (0x1 << (2 * M))
71 #define MAILBOX_IRQSTATUS_CLR_DSP   (MAILBOX_BASEADDR + 0x114)
72 #define MAILBOX_IRQENABLE_SET_DSP   (MAILBOX_BASEADDR + 0x118)
73 #define MAILBOX_IRQENABLE_CLR_DSP   (MAILBOX_BASEADDR + 0x11C)
75 Hwi_FuncPtr userFxn = NULL;
77 Void InterruptDsp_isr(UArg arg);
79 /*
80  *************************************************************************
81  *                      Module functions
82  *************************************************************************
83  */
85 /*!
86  *  ======== InterruptDsp_intEnable ========
87  *  Enable remote processor interrupt
88  */
89 Void InterruptDsp_intEnable()
90 {
91     REG32(MAILBOX_IRQENABLE_SET_DSP) = MAILBOX_REG_VAL(HOST_TO_DSP_MBX);
92 }
94 /*!
95  *  ======== InterruptDsp_intDisable ========
96  *  Disables remote processor interrupt
97  */
98 Void InterruptDsp_intDisable()
99 {
100     REG32(MAILBOX_IRQENABLE_CLR_DSP) = MAILBOX_REG_VAL(HOST_TO_DSP_MBX);
103 /*!
104  *  ======== InterruptDsp_intRegister ========
105  */
106 Void InterruptDsp_intRegister(Hwi_FuncPtr fxn)
108     Hwi_Params  hwiAttrs;
109     UInt        key;
111     userFxn = fxn;
113     /* Disable global interrupts */
114     key = Hwi_disable();
116     /*
117      * DSP interrupts are edge-triggered, so clear the interrupt status to
118      * regenerate an interrupt if there are some messages sent prior to
119      * booting the DSP.
120      */
121     REG32(MAILBOX_IRQSTATUS_CLR_DSP) = MAILBOX_REG_VAL(HOST_TO_DSP_MBX);
123     Hwi_Params_init(&hwiAttrs);
125     hwiAttrs.eventId = DSPINT;
126     Hwi_create(DSPEVENTID,
127                (Hwi_FuncPtr)InterruptDsp_isr,
128                &hwiAttrs,
129                NULL);
131     /* Enable the interrupt */
132     Wugen_enableEvent(DSPINT);
133     Hwi_enableInterrupt(DSPEVENTID);
135     /* Enable the mailbox interrupt to the M3 core */
136     InterruptDsp_intEnable();
138     /* Restore global interrupts */
139     Hwi_restore(key);
142 /*!
143  *  ======== InterruptDsp_intSend ========
144  *  Send interrupt to the remote processor
145  */
146 Void InterruptDsp_intSend(UInt16 remoteProcId, UArg arg)
148     static Bool configured = FALSE;
149     static UInt16 sysm3ProcId = MultiProc_INVALIDID;
150     static UInt16 appm3ProcId = MultiProc_INVALIDID;
151     static UInt16 hostProcId = MultiProc_INVALIDID;
152     static UInt16 dspProcId = MultiProc_INVALIDID;
154     if (!configured) {
155         hostProcId  = MultiProc_getId("HOST");
156         dspProcId   = MultiProc_getId("DSP");
157         sysm3ProcId = MultiProc_getId("CORE0");
158         appm3ProcId = MultiProc_getId("CORE1");
159         configured  = TRUE;
160     }
162     if (remoteProcId == sysm3ProcId) {
163         REG32(MAILBOX_MESSAGE(HOST_TO_SYSM3_MBX)) = arg;
164     }
165     else if (remoteProcId == appm3ProcId) {
166         REG32(MAILBOX_MESSAGE(SYSM3_TO_APPM3_MBX)) = arg;
167     }
168     else if (remoteProcId == hostProcId) {
169         REG32(MAILBOX_MESSAGE(DSP_TO_HOST_MBX)) = arg;
170     }
171     else if (remoteProcId == dspProcId) {
172         REG32(MAILBOX_MESSAGE(HOST_TO_DSP_MBX)) = arg;
173     }
174     else {
175         /* Should never get here */
176         Assert_isTrue(FALSE, NULL);
177     }
180 /*!
181  *  ======== InterruptDsp_intClear ========
182  *  Clear interrupt and return payload
183  */
184 UInt InterruptDsp_intClear()
186     UInt arg = INVALIDPAYLOAD;
188     if (REG32(MAILBOX_STATUS(HOST_TO_DSP_MBX)) != 0) {
189         /* If there is a message, return the argument to the caller */
190         arg = REG32(MAILBOX_MESSAGE(HOST_TO_DSP_MBX));
191         REG32(MAILBOX_IRQSTATUS_CLR_DSP) = MAILBOX_REG_VAL(HOST_TO_DSP_MBX);
192     }
194     return (arg);
197 /*!
198  *  ======== InterruptDsp_isr ========
199  */
200 Void InterruptDsp_isr(UArg arg)
202     UArg payload;
204     payload = InterruptDsp_intClear();
205     if (payload != (UInt)INVALIDPAYLOAD) {
206         userFxn(payload);
207     }