]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blob - packages/ti/ipc/mm/MmRpc.c
Add base field to MmRpc_Xlt structure.
[ipc/ipcdev.git] / packages / ti / ipc / mm / MmRpc.c
1 /*
2  * Copyright (c) 2012-2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 /*
34  *  ======== MmRpc.c ========
35  */
37 #include <stdio.h>
38 #include <stdlib.h>
39 #include <sys/types.h>
40 #include <sys/stat.h>
41 #include <sys/ioctl.h>
42 #include <fcntl.h>
43 #include <unistd.h>
44 #include <string.h>
46 #include <stdint.h> /* should be in linux/rpmsg_rpc.h */
47 #include <stddef.h> /* should be in linux/rpmsg_rpc.h */
51 #if defined(KERNEL_INSTALL_DIR)
53 #ifdef linux
54 #define _linux_ linux
55 #undef linux
56 #endif
57 #define linux_include(kd,m) <kd/include/linux/m.h>
58 #include linux_include(KERNEL_INSTALL_DIR,rpmsg_rpc)
59 #ifdef _linux_
60 #define linux _linux
61 #undef _linux_
62 #endif
64 #elif defined(SYSLINK_BUILDOS_QNX)
66 #include <ti/ipc/rpmsg_rpc.h>
68 #elif defined(IPC_BUILDOS_ANDROID)
69 #include <linux/rpmsg_rpc.h>
71 #else
72 #error Unsupported Operating System
73 #endif
75 #include "MmRpc.h"
78 /*
79  *  ======== MmRpc_Object ========
80  */
81 typedef struct {
82     int                         fd;         /* device file descriptor */
83     struct rppc_create_instance connect;    /* connection object */
84 } MmRpc_Object;
86 /*
87  *  ======== MmRpc_Params_init ========
88  */
89 void MmRpc_Params_init(MmRpc_Params *params)
90 {
91     params->reserved = 0;
92 }
94 /*
95  *  ======== MmRpc_create ========
96  */
97 int MmRpc_create(const char *service, const MmRpc_Params *params,
98         MmRpc_Handle *handlePtr)
99 {
100     int             status = MmRpc_S_SUCCESS;
101     MmRpc_Object *  obj;
102     char            cbuf[RPPC_MAX_INST_NAMELEN+16];
104     /* allocate the instance object */
105     obj = (MmRpc_Object *)calloc(1, sizeof(MmRpc_Object));
107     if (obj == NULL) {
108         status = MmRpc_E_FAIL;
109         goto leave;
110     }
112     /* open the driver */
113     sprintf(cbuf, "/dev/%s", service);
114     obj->fd = open(cbuf, O_RDWR);
116     if (obj->fd < 0) {
117         printf("MmRpc_create: Error: open failed, name=%s\n", cbuf);
118         status = MmRpc_E_FAIL;
119         goto leave;
120     }
122     strncpy(obj->connect.name, service, (RPPC_MAX_INST_NAMELEN - 1));
123     obj->connect.name[RPPC_MAX_INST_NAMELEN - 1] = '\0';
125     /* create a server instance, rebind its address to this file descriptor */
126     status = ioctl(obj->fd, RPPC_IOC_CREATE, &obj->connect);
128     if (status < 0) {
129         printf("MmRpc_create: Error: connect failed\n");
130         status = MmRpc_E_FAIL;
131         goto leave;
132     }
134 leave:
135     if (status < 0) {
136         if ((obj != NULL) && (obj->fd >= 0)) {
137             close(obj->fd);
138         }
139         if (obj != NULL) {
140             free(obj);
141         }
142         *handlePtr = NULL;
143     }
144     else {
145         *handlePtr = (MmRpc_Handle)obj;
146     }
148     return(status);
151 /*
152  *  ======== MmRpc_delete ========
153  */
154 int MmRpc_delete(MmRpc_Handle *handlePtr)
156     int status = MmRpc_S_SUCCESS;
157     MmRpc_Object *obj;
159     obj = (MmRpc_Object *)(*handlePtr);
161     /* close the device */
162     if ((obj != NULL) && (obj->fd >= 0)) {
163         close(obj->fd);
164     }
166     /* free the instance object */
167     free((void *)(*handlePtr));
168     *handlePtr = NULL;
170     return(status);
173 /*
174  *  ======== MmRpc_call ========
175  */
176 int MmRpc_call(MmRpc_Handle handle, MmRpc_FxnCtx *ctx, int32_t *ret)
178     int status = MmRpc_S_SUCCESS;
179     MmRpc_Object *obj = (MmRpc_Object *)handle;
180     struct rppc_function *rpfxn;
181     struct rppc_function_return reply_msg;
182     MmRpc_Param *param;
183     void *msg;
184     int len;
185     int i;
187     /* combine params and translation array into one contiguous message */
188     len = sizeof(struct rppc_function) +
189                 (ctx->num_xlts * sizeof(struct rppc_param_translation));
190     msg = (void *)calloc(len, sizeof(char));
192     if (msg == NULL) {
193         printf("MmRpc_call: Error: msg alloc failed\n");
194         status = MmRpc_E_FAIL;
195         goto leave;
196     }
198     /* copy function parameters into message */
199     rpfxn = (struct rppc_function *)msg;
200     rpfxn->fxn_id = ctx->fxn_id;
201     rpfxn->num_params = ctx->num_params;
203     for (i = 0; i < ctx->num_params; i++) {
204         param = &ctx->params[i];
206         switch (param->type) {
207             case MmRpc_ParamType_Scalar:
208                 rpfxn->params[i].type = RPPC_PARAM_TYPE_ATOMIC;
209                 rpfxn->params[i].size = param->param.scalar.size;
210                 rpfxn->params[i].data = param->param.scalar.data;
211                 rpfxn->params[i].base = 0;
212                 rpfxn->params[i].reserved = 0;
213                 break;
215             case MmRpc_ParamType_Ptr:
216                 rpfxn->params[i].type = RPPC_PARAM_TYPE_PTR;
217                 rpfxn->params[i].size = param->param.ptr.size;
218                 rpfxn->params[i].data = param->param.ptr.addr;
219                 rpfxn->params[i].base = param->param.ptr.addr;
220                 rpfxn->params[i].reserved = param->param.ptr.handle;
221                 break;
223             case MmRpc_ParamType_OffPtr:
224                 rpfxn->params[i].type = RPPC_PARAM_TYPE_PTR;
225                 rpfxn->params[i].size = param->param.offPtr.size;
226                 rpfxn->params[i].data = param->param.offPtr.base +
227                         param->param.offPtr.offset;
228                 rpfxn->params[i].base = param->param.offPtr.base;
229                 rpfxn->params[i].reserved = param->param.offPtr.handle;
230                 break;
232             default:
233                 printf("MmRpc_call: Error: invalid parameter type\n");
234                 status = MmRpc_E_INVALIDPARAM;
235                 goto leave;
236                 break;
237         }
238     }
240     /* copy offset array into message */
241     rpfxn->num_translations = ctx->num_xlts;
243     for (i = 0; i < ctx->num_xlts; i++) {
244         /* pack the pointer translation entry */
245         rpfxn->translations[i].index    = ctx->xltAry[i].index;
246         rpfxn->translations[i].offset   = ctx->xltAry[i].offset;
247         rpfxn->translations[i].base     = ctx->xltAry[i].base;
248         rpfxn->translations[i].reserved = ctx->xltAry[i].handle;
249     }
251     /* send message for remote execution */
252     status = write(obj->fd, msg, len);
254     if (status < 0) {
255         printf("MmRpc_call: Error: write failed\n");
256         status = MmRpc_E_FAIL;
257         goto leave;
258     }
260     /* wait for return status from remote service */
261     status = read(obj->fd, &reply_msg, sizeof(struct rppc_function_return));
263     if (status < 0) {
264         printf("MmRpc_call: Error: read failed\n");
265         status = MmRpc_E_FAIL;
266         goto leave;
267     }
268     else if (status != sizeof(struct rppc_function_return)) {
269         printf("MmRpc_call: Error: reply bytes=%d, expected %d\n",
270                 status, sizeof(struct rppc_function_return));
271         status = MmRpc_E_FAIL;
272         goto leave;
273     }
274     else {
275         status = MmRpc_S_SUCCESS;
276     }
278     *ret = (int32_t)reply_msg.status;
280 leave:
281     if (msg != NULL) {
282         free(msg);
283     }
285     return(status);