6e65df3b647160fc83d2dc4dde0f9566d0590af3
[ipc/ipcdev.git] / packages / ti / ipc / tests / Mx.c
1 /*
2  * Copyright (c) 2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 /*
34  *  ======== Mx.c ========
35  */
36 #include <stdio.h>
38 #include <ti/ipc/mm/MmRpc.h>
40 #if defined(SYSLINK_BUILDOS_QNX)
41 #include <ti/shmemallocator/SharedMemoryAllocatorUsr.h>
42 #endif
44 #include "Mx.h"
46 /* hande used for remote communication */
47 static MmRpc_Handle Mx_rpcIpu = NULL;
49 /* static function indicies */
50 #define Mx_Fxn_triple   (0x80000000 | 1)
51 #define Mx_Fxn_add      (0x80000000 | 2)
52 #define Mx_Fxn_compute  (0x80000000 | 5)
54 #define Mx_OFFSET(base, member) ((uint_t)(member) - (uint_t)(base))
56 /*
57  *  ======== Mx_initialize ========
58  */
59 int Mx_initialize(void)
60 {
61     int status;
62     MmRpc_Params args;
64     /* create remote server insance */
65     MmRpc_Params_init(&args);
67     status = MmRpc_create("rpc_example", &args, &Mx_rpcIpu);
69     if (status < 0) {
70         printf("mmrpc_test: Error: MmRpc_create failed\n");
71         status = -1;
72     }
73     else {
74         status = 0;
75     }
77     return(status);
78 }
80 /*
81  *  ======== Mx_finalize ========
82  */
83 void Mx_finalize(void)
84 {
85     /* delete remote server instance */
86     if (Mx_rpcIpu != NULL) {
87         MmRpc_delete(&Mx_rpcIpu);
88     }
89 }
91 /*
92  *  ======== Mx_triple ========
93  */
94 int32_t Mx_triple(uint32_t a)
95 {
96     MmRpc_FxnCtx *fxnCtx;
97     int32_t fxnRet;
98     char send_buf[512] = {0};
99     int status;
101     /* marshall function arguments into the send buffer */
102     fxnCtx = (MmRpc_FxnCtx *)send_buf;
104     fxnCtx->fxn_id = Mx_Fxn_triple;
105     fxnCtx->num_params = 1;
106     fxnCtx->params[0].type = MmRpc_ParamType_Scalar;
107     fxnCtx->params[0].param.scalar.size = sizeof(int);
108     fxnCtx->params[0].param.scalar.data = a;
109     fxnCtx->num_xlts = 0;
110     fxnCtx->xltAry = NULL;
112     /* invoke the remote function call */
113     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
115     if (status < 0) {
116         printf("mmrpc_test: Error: MmRpc_call failed\n");
117         fxnRet = -1;
118     }
120     return(fxnRet);
123 /*
124  *  ======== Mx_add ========
125  */
126 int32_t Mx_add(int32_t a, int32_t b)
128     MmRpc_FxnCtx *fxnCtx;
129     int32_t fxnRet;
130     char send_buf[512] = {0};
131     int status;
133     /* marshall function arguments into the send buffer */
134     fxnCtx = (MmRpc_FxnCtx *)send_buf;
136     fxnCtx->fxn_id = Mx_Fxn_add;
137     fxnCtx->num_params = 2;
138     fxnCtx->params[0].type = MmRpc_ParamType_Scalar;
139     fxnCtx->params[0].param.scalar.size = sizeof(int);
140     fxnCtx->params[0].param.scalar.data = a;
141     fxnCtx->params[1].type = MmRpc_ParamType_Scalar;
142     fxnCtx->params[1].param.scalar.size = sizeof(int);
143     fxnCtx->params[1].param.scalar.data = b;
144     fxnCtx->num_xlts = 0;
146     /* invoke the remote function call */
147     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
149     if (status < 0) {
150         printf("mmrpc_test: Error: MmRpc_call failed\n");
151         fxnRet = -1;
152     }
154     return(fxnRet);
157 /*
158  *  ======== Mx_compute ========
159  */
160 int32_t Mx_compute(Mx_Compute *compute)
162     MmRpc_FxnCtx *fxnCtx;
163     MmRpc_Xlt xltAry[2];
164     int32_t fxnRet;
165     char send_buf[512] = {0};
166     int status;
168     /* marshall function arguments into the send buffer */
169     fxnCtx = (MmRpc_FxnCtx *)send_buf;
171     fxnCtx->fxn_id = Mx_Fxn_compute;
172     fxnCtx->num_params = 1;
173     fxnCtx->params[0].type = MmRpc_ParamType_Ptr;
174     fxnCtx->params[0].param.ptr.size = sizeof(Mx_Compute);
175     fxnCtx->params[0].param.ptr.addr = (size_t)compute;
176 #if defined(SYSLINK_BUILDOS_QNX)
177     fxnCtx->params[0].param.ptr.handle = NULL;
178 #else
179 //  fxnCtx->params[0].param.ptr.handle = ...;
180 #endif
182     fxnCtx->num_xlts = 2;
183     fxnCtx->xltAry = xltAry;
185     fxnCtx->xltAry[0].index = 0;
186     fxnCtx->xltAry[0].offset = MmRpc_OFFSET(compute, &compute->inBuf);
187     fxnCtx->xltAry[0].base = (size_t)(compute->inBuf);
188 #if defined(SYSLINK_BUILDOS_QNX)
189     fxnCtx->xltAry[0].handle = NULL;
190 #else
191 //  fxnCtx->xltAry[0].handle = ...;
192 #endif
194     fxnCtx->xltAry[1].index = 0;
195     fxnCtx->xltAry[1].offset = MmRpc_OFFSET(compute, &compute->outBuf);
196     fxnCtx->xltAry[1].base = (size_t)(compute->outBuf);
197 #if defined(SYSLINK_BUILDOS_QNX)
198     fxnCtx->xltAry[1].handle = NULL;
199 #else
200 //  fxnCtx->xltAry[1].handle = ...;
201 #endif
203     /* invoke the remote function call */
204     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
206     if (status < 0) {
207         printf("mmrpc_test: Error: MmRpc_call failed\n");
208         fxnRet = -1;
209     }
211     return(fxnRet);