]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blob - packages/ti/ipc/tests/Mx.c
Add base field to MmRpc_Xlt structure.
[ipc/ipcdev.git] / packages / ti / ipc / tests / Mx.c
1 /*
2  * Copyright (c) 2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 /*
34  *  ======== Mx.c ========
35  */
36 #include <stdio.h>
37 #include <ti/ipc/Std.h>
39 #include <ti/ipc/mm/MmRpc.h>
40 #include <ti/ipc/MultiProc.h>
42 #if defined(SYSLINK_BUILDOS_QNX)
43 #include <ti/shmemallocator/SharedMemoryAllocatorUsr.h>
44 #endif
46 #include "Mx.h"
48 /* hande used for remote communication */
49 static MmRpc_Handle Mx_rpcIpu = NULL;
51 /* static function indicies */
52 #define Mx_Fxn_triple   (0x80000000 | 1)
53 #define Mx_Fxn_add      (0x80000000 | 2)
54 #define Mx_Fxn_compute  (0x80000000 | 5)
56 #define Mx_OFFSET(base, member) ((uint_t)(member) - (uint_t)(base))
58 #define SERVICE_NAME    "rpc_example"
60 /*
61  *  ======== Mx_initialize ========
62  */
63 int Mx_initialize(UInt16 procId)
64 {
65     int status;
66     MmRpc_Params args;
67     Char mmServerName[20];
69     /* create remote server instance */
70     MmRpc_Params_init(&args);
72     /* Construct an MmRpc server name adorned with core name: */
73     sprintf(mmServerName, "%s_%d", SERVICE_NAME, procId);
75     status = MmRpc_create(mmServerName, &args, &Mx_rpcIpu);
77     if (status < 0) {
78         printf("mmrpc_test: Error: MmRpc_create of %s failed\n", mmServerName);
79         status = -1;
80     }
81     else {
82         status = 0;
83     }
85     return(status);
86 }
88 /*
89  *  ======== Mx_finalize ========
90  */
91 void Mx_finalize(void)
92 {
93     /* delete remote server instance */
94     if (Mx_rpcIpu != NULL) {
95         MmRpc_delete(&Mx_rpcIpu);
96     }
97 }
99 /*
100  *  ======== Mx_triple ========
101  */
102 int32_t Mx_triple(uint32_t a)
104     MmRpc_FxnCtx *fxnCtx;
105     int32_t fxnRet;
106     char send_buf[512] = {0};
107     int status;
109     /* marshall function arguments into the send buffer */
110     fxnCtx = (MmRpc_FxnCtx *)send_buf;
112     fxnCtx->fxn_id = Mx_Fxn_triple;
113     fxnCtx->num_params = 1;
114     fxnCtx->params[0].type = MmRpc_ParamType_Scalar;
115     fxnCtx->params[0].param.scalar.size = sizeof(int);
116     fxnCtx->params[0].param.scalar.data = a;
117     fxnCtx->num_xlts = 0;
118     fxnCtx->xltAry = NULL;
120     /* invoke the remote function call */
121     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
123     if (status < 0) {
124         printf("mmrpc_test: Error: MmRpc_call failed\n");
125         fxnRet = -1;
126     }
128     return(fxnRet);
131 /*
132  *  ======== Mx_add ========
133  */
134 int32_t Mx_add(int32_t a, int32_t b)
136     MmRpc_FxnCtx *fxnCtx;
137     int32_t fxnRet;
138     char send_buf[512] = {0};
139     int status;
141     /* marshall function arguments into the send buffer */
142     fxnCtx = (MmRpc_FxnCtx *)send_buf;
144     fxnCtx->fxn_id = Mx_Fxn_add;
145     fxnCtx->num_params = 2;
146     fxnCtx->params[0].type = MmRpc_ParamType_Scalar;
147     fxnCtx->params[0].param.scalar.size = sizeof(int);
148     fxnCtx->params[0].param.scalar.data = a;
149     fxnCtx->params[1].type = MmRpc_ParamType_Scalar;
150     fxnCtx->params[1].param.scalar.size = sizeof(int);
151     fxnCtx->params[1].param.scalar.data = b;
152     fxnCtx->num_xlts = 0;
154     /* invoke the remote function call */
155     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
157     if (status < 0) {
158         printf("mmrpc_test: Error: MmRpc_call failed\n");
159         fxnRet = -1;
160     }
162     return(fxnRet);
165 /*
166  *  ======== Mx_compute ========
167  */
168 #if defined(SYSLINK_BUILDOS_QNX)
169 int32_t Mx_compute_QnX(Mx_Compute *compute)
170 #else
171 int32_t Mx_compute_Linux(Mx_Compute *compute, int fd, int fdIn, int fdOut)
172 #endif
174     MmRpc_FxnCtx *fxnCtx;
175     MmRpc_Xlt xltAry[2];
176     int32_t fxnRet;
177     char send_buf[512] = {0};
178     int status;
180     /* marshall function arguments into the send buffer */
181     fxnCtx = (MmRpc_FxnCtx *)send_buf;
183     fxnCtx->fxn_id = Mx_Fxn_compute;
184     fxnCtx->num_params = 1;
185     fxnCtx->params[0].type = MmRpc_ParamType_Ptr;
186     fxnCtx->params[0].param.ptr.size = sizeof(Mx_Compute);
187     fxnCtx->params[0].param.ptr.addr = (size_t)compute;
188 #if defined(SYSLINK_BUILDOS_QNX)
189     fxnCtx->params[0].param.ptr.handle = NULL;
190 #else
191     fxnCtx->params[0].param.ptr.handle = fd;
192 #endif
194     fxnCtx->num_xlts = 2;
195     fxnCtx->xltAry = xltAry;
197     fxnCtx->xltAry[0].index = 0;
198     fxnCtx->xltAry[0].offset = MmRpc_OFFSET(compute, &compute->inBuf);
199     fxnCtx->xltAry[0].base = (size_t)compute->inBuf;
200 #if defined(SYSLINK_BUILDOS_QNX)
201     fxnCtx->xltAry[0].handle = NULL;
202 #else
203     fxnCtx->xltAry[0].handle = fdIn;
204 #endif
206     fxnCtx->xltAry[1].index = 0;
207     fxnCtx->xltAry[1].offset = MmRpc_OFFSET(compute, &compute->outBuf);
208     fxnCtx->xltAry[1].base = (size_t)compute->outBuf;
209 #if defined(SYSLINK_BUILDOS_QNX)
210     fxnCtx->xltAry[1].handle = NULL;
211 #else
212     fxnCtx->xltAry[1].handle = fdOut;
213 #endif
215     /* invoke the remote function call */
216     status = MmRpc_call(Mx_rpcIpu, fxnCtx, &fxnRet);
218     if (status < 0) {
219         printf("mmrpc_test: Error: MmRpc_call failed\n");
220         fxnRet = -1;
221     }
223     return(fxnRet);