1 /*
2 * Copyright (c) 2012-2013, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 */
33 /** ============================================================================
34 * @file Mx.h
35 *
36 * @brief Example of a host-side module which uses MmRpc to
37 * invoke functions on a remote processor.
38 *
39 * ============================================================================
40 */
42 #ifndef Mx__include
43 #define Mx__include
45 #include <stddef.h>
46 #include <stdint.h>
48 #if defined(__cplusplus)
49 extern "C" {
50 #endif
52 /*!
53 * @brief Operation is successful
54 */
55 #define Mx_S_SUCCESS (0)
57 /*!
58 * @brief Operation failed
59 */
60 #define Mx_E_FAIL (-1)
62 /*!
63 * @brief Compute structure
64 */
65 typedef struct {
66 uint32_t coef;
67 int key;
68 int size;
69 uint32_t * inBuf;
70 uint32_t * outBuf;
71 } Mx_Compute;
73 /*!
74 * @brief Initialize the module, must be called first
75 */
76 int Mx_initialize(UInt16 procId);
78 /*!
79 * @brief Finalize the module, must be called last
80 */
81 void Mx_finalize(void);
83 /*!
84 * @brief Sample function which multiplies argument by three
85 */
86 int32_t Mx_triple(uint32_t a);
88 /*!
89 * @brief Sample function which addes two arguments
90 */
91 int32_t Mx_add(int32_t a, int32_t b);
93 #if defined(SYSLINK_BUILDOS_QNX)
94 /*!
95 * @brief Sample function which has pointer parameter to
96 * a structure with two embedded pointers.
97 * QnX version.
98 */
99 int32_t Mx_compute_QnX(Mx_Compute *compute);
101 #else /* Linux */
103 /*!
104 * @brief Sample function which has pointer parameter (DMA_BUF) to
105 * a structure with two embedded pointers.
106 * Linux version.
107 */
108 int32_t Mx_compute_Linux(Mx_Compute *compute, int fd, int fdIn, int fdOut);
110 #endif
112 #if defined(__cplusplus)
113 }
114 #endif
115 #endif /* Mx__include */