68c2925cd0fae6002c1960d1f58adc6bb928c8a1
[ipc/ipcdev.git] / packages / ti / ipc / tests / test_omx.c
1 /*
2  * Copyright (c) 2011-2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*
33  *  ======== test_omx.c ========
34  *
35  *  Example of setting up an "OMX" service with the ServiceMgr, allowing clients
36  *  to instantiate OMX instances.
37  *
38  *  Works with the test_omx.c Linux user space application over the rpmsg_omx\
39  *  driver.
40  */
42 #include <xdc/std.h>
43 #include <xdc/cfg/global.h>
44 #include <xdc/runtime/System.h>
45 #include <xdc/runtime/Diags.h>
47 #include <ti/ipc/MultiProc.h>
48 #include <ti/sysbios/BIOS.h>
49 #include <ti/sysbios/knl/Task.h>
51 #include <ti/grcm/RcmTypes.h>
52 #include <ti/grcm/RcmServer.h>
54 #include <stdio.h>
55 #include <string.h>
56 #include <stdlib.h>
58 #include <ti/srvmgr/ServiceMgr.h>
59 #include <ti/srvmgr/rpmsg_omx.h>
60 #include <ti/srvmgr/omx_packet.h>
62 /* Turn on/off printf's */
63 #define CHATTER 0
65 /* Legacy function to allow Linux side rpmsg sample tests to work: */
66 extern void start_ping_tasks();
67 extern void start_resmgr_task();
68 extern void start_hwSpinlock_task();
70 /*
71  * OMX packet expected to have its data payload start with a payload of
72  * this value. Need to export this properly in a meaningful header file on
73  * both HLOS and RTOS sides
74  */
75 typedef enum {
76     RPC_OMX_MAP_INFO_NONE       = 0,
77     RPC_OMX_MAP_INFO_ONE_BUF    = 1,
78     RPC_OMX_MAP_INFO_TWO_BUF    = 2,
79     RPC_OMX_MAP_INFO_THREE_BUF  = 3,
80     RPC_OMX_MAP_INFO_MAX        = 0x7FFFFFFF
81 } map_info_type;
83 /*
84  *  ======== fxnDouble used by omx_benchmark test app ========
85  */
86 typedef struct {
87     Int a;
88 } FxnDoubleArgs;
90 static Int32 fxnDouble(UInt32 size, UInt32 *data);
92 /* ==========================================================================
93  * OMX Fxns, adapted from rpc_omx_skel.c.
94  *
95  * These defines are to illustrate reuse of RPC_SKEL fxns with ServiceMgr.
96  *===========================================================================*/
98 #define H264_DECODER_NAME   "H264_decoder"
100 #define OMX_VIDEO_THREAD_PRIORITY    5
102 typedef Int32  RPC_OMX_ERRORTYPE;
103 typedef UInt32 OMX_HANDLETYPE;
105 static RPC_OMX_ERRORTYPE RPC_SKEL_GetHandle(Void *, UInt32 size, UInt32 *data);
106 static RPC_OMX_ERRORTYPE RPC_SKEL_SetParameter(UInt32 size, UInt32 *data);
107 static RPC_OMX_ERRORTYPE RPC_SKEL_GetParameter(UInt32 size, UInt32 *data);
111 /* RcmServer static function table */
112 static RcmServer_FxnDesc OMXServerFxnAry[] = {
113     {"RPC_SKEL_GetHandle"   , NULL}, /* Set at runtime to RPC_SKEL_GetHandle */
114     {"RPC_SKEL_SetParameter", RPC_SKEL_SetParameter},
115     {"RPC_SKEL_GetParameter", RPC_SKEL_GetParameter},
116     {"fxnDouble", fxnDouble },
117 };
119 #define OMXServerFxnAryLen (sizeof OMXServerFxnAry / sizeof OMXServerFxnAry[0])
121 static const RcmServer_FxnDescAry OMXServer_fxnTab = {
122     OMXServerFxnAryLen,
123     OMXServerFxnAry
124 };
127 static RPC_OMX_ERRORTYPE RPC_SKEL_SetParameter(UInt32 size, UInt32 *data)
129 #if CHATTER
130     System_printf("RPC_SKEL_SetParameter: Called\n");
131 #endif
133     return(0);
136 static RPC_OMX_ERRORTYPE RPC_SKEL_GetParameter(UInt32 size, UInt32 *data)
138 #if CHATTER
139     System_printf("RPC_SKEL_GetParameter: Called\n");
140 #endif
142     return(0);
145 #define CALLBACK_DATA      "OMX_Callback"
146 #define PAYLOAD_SIZE       sizeof(CALLBACK_DATA)
147 #define CALLBACK_DATA_SIZE (HDRSIZE + OMXPACKETSIZE + PAYLOAD_SIZE)
149 static RPC_OMX_ERRORTYPE RPC_SKEL_GetHandle(Void *srvc, UInt32 size,
150                                            UInt32 *data)
152     char              cComponentName[128] = {0};
153     OMX_HANDLETYPE    hComp;
154     Char              cb_data[HDRSIZE + OMXPACKETSIZE + PAYLOAD_SIZE] =  {0};
156     /*
157      * Note: Currently, rpmsg_omx linux driver expects an omx_msg_hdr in front
158      * of the omx_packet data, so we allow space for this:
159      */
160     struct omx_msg_hdr * hdr = (struct omx_msg_hdr *)cb_data;
161     struct omx_packet  * packet = (struct omx_packet *)hdr->data;
164     /*
165      * Marshalled:[>offset(cParameterName)|>pAppData|>offset(RcmServerName)|>pid|
166      * >--cComponentName--|>--CallingCorercmServerName--|
167      * <hComp]
168      */
170     strcpy(cComponentName, (char *)data + sizeof(map_info_type));
172 #if CHATTER
173     System_printf("RPC_SKEL_GetHandle: Component Name received: %s\n",
174                   cComponentName);
175 #endif
177     /* Simulate sending an async OMX callback message, passing an omx_packet
178      * structure.
179      */
180     packet->msg_id  = 99;   /* Indicates callback instance, buffer id, etc. */
181     packet->fxn_idx = 5;    /* Indicate callback fxn */
182     packet->data_size = PAYLOAD_SIZE;
183     strcpy((char *)packet->data, CALLBACK_DATA);
185 #if CHATTER
186     System_printf("RPC_SKEL_GetHandle: Sending callback message id: %d, "
187                   "fxn_id: %d, data: %s\n",
188                   packet->msg_id, packet->fxn_idx, packet->data);
189 #endif
190     ServiceMgr_send(srvc, cb_data, CALLBACK_DATA_SIZE);
192     /* Call OMX_Get_Handle() and return handle for future calls. */
193     /*eCompReturn = OMX_GetHandle(&hComp, (OMX_STRING)&cComponentName[0], pAppData,&rpcCallBackInfo); */
194     hComp = 0x5C0FFEE5;
195     data[0] = hComp;
197 #if CHATTER
198     System_printf("RPC_SKEL_GetHandle: returning hComp: 0x%x\n", hComp);
199 #endif
201     return(0);
204 /*
205  *  ======== fxnDouble ========
206  */
207 Int32 fxnDouble(UInt32 size, UInt32 *data)
209     FxnDoubleArgs *args;
210     Int a;
212 #if CHATTER
213     System_printf("fxnDouble: Executing fxnDouble \n");
214 #endif
216     args = (FxnDoubleArgs *)((UInt32)data + sizeof(map_info_type));
217     a = args->a;
219     return a * 2;
222 Int main(Int argc, char* argv[])
224     RcmServer_Params  rcmServerParams;
226     System_printf("%s starting..\n", MultiProc_getName(MultiProc_self()));
228     /*
229      * Enable use of runtime Diags_setMask per module:
230      *
231      * Codes: E = ENTRY, X = EXIT, L = LIFECYCLE, F = INFO, S = STATUS
232      */
233     Diags_setMask("ti.ipc.rpmsg.RPMessage=EXLFS");
235     /* Setup the table of services, so clients can create and connect to
236      * new service instances:
237      */
238     ServiceMgr_init();
240     /* initialize RcmServer create params */
241     RcmServer_Params_init(&rcmServerParams);
243     /* The first function, at index 0, is a special create function, which
244      * gets passed a Service_Handle argument.
245      * We set this at run time as our C compiler is not allowing named union
246      * field initialization:
247      */
248     OMXServer_fxnTab.elem[0].addr.createFxn = RPC_SKEL_GetHandle;
250     rcmServerParams.priority    = Thread_Priority_ABOVE_NORMAL;
251     rcmServerParams.stackSize   = 0x1000;
252     rcmServerParams.fxns.length = OMXServer_fxnTab.length;
253     rcmServerParams.fxns.elem   = OMXServer_fxnTab.elem;
255     /* Register an OMX service to create and call new OMX components: */
256     ServiceMgr_register("OMX", &rcmServerParams);
258     /* Some background ping testing tasks, used by rpmsg samples: */
259     start_ping_tasks();
261 #if 0 /* DSP or CORE0 or IPU */
262     /* Run a background task to test rpmsg_resmgr service */
263     start_resmgr_task();
264 #endif
266 #if 0  /* DSP or CORE0 or IPU */
267     /* Run a background task to test hwspinlock */
268     start_hwSpinlock_task();
269 #endif
271     /* Start the ServiceMgr services */
272     ServiceMgr_start(0);
274     BIOS_start();
276     return (0);