1 ifndef QCONFIG
2 QCONFIG=qconfig.mk
3 endif
4 include $(QCONFIG)
6 INSTALLDIR=/usr/lib
8 define PINFO
9 PINFO DESCRIPTION=Syslink QNX Usr Libs
10 endef
11 NAME=syslink_client
13 # ---------------------------------------------------------------------------- #
14 # Defines #
15 # ---------------------------------------------------------------------------- #
16 # Override definitions in base Makefile if required
18 #To Over ride the usage of syslink memory manager
19 SYSLINK_USE_SYSMGR := 0
20 #To Over ride the build optimization flag
21 SYSLINK_BUILD_OPTIMIZE := 0
22 #To override the debug build flag
23 SYSLINK_BUILD_DEBUG := 0
24 #To override the TRACE flag
25 SYSLINK_TRACE_ENABLE := 0
27 ifeq ("$(SYSLINK_PLATFORM)", "")
28 #default value
29 SYSLINK_PLATFORM=omap4430
30 endif # ifeq ("$(SYSLINK_PLATFORM)", "")
32 ifeq ("$(SYSLINK_PLATFORM)", "omap4430")
33 CCOPTS += -DSYSLINK_PLATFORM_OMAP4430
34 endif # ifeq ("$(SYSLINK_PLATFORM)", "omap4430")
35 ifeq ("$(SYSLINK_PLATFORM)", "omap5430")
36 CCOPTS += -DSYSLINK_PLATFORM_OMAP5430
37 endif # ifeq ("$(SYSLINK_PLATFORM)", "omap5430")
39 #default SYSLINK Product root path and can be overridden from commandline
40 SYSLINK_ROOT = $(PROJECT_ROOT)/../../../../..
41 SYSLINK_BUILDOS = Qnx
43 #For SOURCE and include paths
44 #-include $(SYSLINK_ROOT)/ti/syslink/buildutils/hlos/usr/Makefile.inc
46 #Add Resource Manager include path
47 #EXTRA_INCVPATH+=$(SYSLINK_ROOT)/ti/syslink/utils/hlos/knl/Qnx/resMgr
49 #Add extra include path
50 EXTRA_INCVPATH+=$(SYSLINK_ROOT) \
51 $(SYSLINK_ROOT)/ti/syslink/inc \
52 $(SYSLINK_ROOT)/ti/syslink/inc/usr/$(SYSLINK_BUILDOS) \
53 $(SYSLINK_ROOT)/ti/syslink/inc/usr \
54 $(SYSLINK_ROOT)/ti/syslink/inc/$(SYSLINK_BUILDOS)
55 #SRCS:=$(CSRCS)
57 #SRCDIRS=$(sort $(foreach i,$(CSRCS),$(shell dirname $i)))
58 #EXTRA_SRCVPATH+=$(SRCDIRS)
59 EXTRA_SRCVPATH+=$(SYSLINK_ROOT)/ti/syslink/ipc/hlos/usr \
60 $(SYSLINK_ROOT)/ti/syslink/ipc/hlos/usr/$(SYSLINK_BUILDOS) \
61 $(SYSLINK_ROOT)/ti/syslink/utils/hlos \
62 $(SYSLINK_ROOT)/ti/syslink/utils/hlos/usr \
63 $(SYSLINK_ROOT)/ti/syslink/utils/hlos/usr/$(SYSLINK_BUILDOS) \
64 $(SYSLINK_ROOT)/ti/syslink/utils/hlos/usr/osal/$(SYSLINK_BUILDOS)
66 #Using the default build rules TODO: to selective pick and choose the compiler/linker/archiver & build rules
67 include $(MKFILES_ROOT)/qtargets.mk
68 CCOPTS += -DSYSLINK_BUILDOS_QNX -DSYSLINK_BUILD_DEBUG
69 ifeq ("$(SYSLINK_DEBUG)", "1")
70 #enable debug build
71 CCOPTS += -g -O0
72 endif # ifeq ("$(SYSLINK_DEBUG)", "")
73 CCFLAGS += $(COMPILE_FLAGS)
74 CCFLAGS += -fPIC