1 ipc - IPC Resource Manager
3 ipc: [-HTgdc] <core_id1> <executable1> [<core_id2> <executable2> ...]
5 <core_id#> should be set to a core name
6 followed by the path to the executable to load on that core.
7 Supported core ids are
8 OMAP54xx: IPU, DSP
9 DRA7xx: IPU2, DSP1
11 Options:
12 -H <option> Enable/Disable Ducati hibernation. Default: 1
13 where <option> is:
14 0: OFF
15 1: ON
16 Supported on: OMAP54xx
17 -T <timeout> Set the timeout value of the Ducati hibernation in ms.
18 Default: 5000 ms
19 Supported on: OMAP54xx
20 -g Enable GateMP support on host
21 Supported on: DRA7xx
22 -d Disable automatic crash recovery
23 -c <dump_file> Generate dump of slave trace during crashes. Use
24 absolute path for filename.