QNX: IPC: Handle Internal Memory Loading outside of Resource Table
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / resources / rsc_types.h
1 /*
2  * Copyright (c) 2011-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*
33  *  ======== rsc_types.h ========
34  *
35  *  Include common definitions for sizes and type of resources
36  *  used by the the resource table in each base image, which is
37  *  read from remoteproc on host side.
38  *
39  */
41 #ifndef _RSC_TYPES_H_
42 #define _RSC_TYPES_H_
44 #include <ti/syslink/Std.h>
46 /* Size constants must match those used on host: include/asm-generic/sizes.h */
47 #define SZ_64K                          0x00010000
48 #define SZ_128K                         0x00020000
49 #define SZ_256K                         0x00040000
50 #define SZ_512K                         0x00080000
51 #define SZ_1M                           0x00100000
52 #define SZ_2M                           0x00200000
53 #define SZ_4M                           0x00400000
54 #define SZ_8M                           0x00800000
55 #define SZ_16M                          0x01000000
56 #define SZ_32M                          0x02000000
57 #define SZ_64M                          0x04000000
58 #define SZ_128M                         0x08000000
59 #define SZ_256M                         0x10000000
60 #define SZ_512M                         0x20000000
62 /* Virtio Ids: keep in sync with the linux "include/linux/virtio_ids.h" */
63 #define VIRTIO_ID_CONSOLE       3 /* virtio console */
64 #define VIRTIO_ID_RPMSG         7 /* virtio remote processor messaging */
66 /* Indices of rpmsg virtio features we support */
67 #define VIRTIO_RPMSG_F_NS       0  /* RP supports name service notifications */
68 #define VIRTIO_RING_F_SYMMETRIC 30 /* We support symmetric vring */
70 /* Resource info: Must match include/linux/remoteproc.h: */
71 #define TYPE_CARVEOUT    0
72 #define TYPE_DEVMEM      1
73 #define TYPE_TRACE       2
74 #define TYPE_VDEV        3
76 /* Common Resource Structure Types */
77 struct fw_rsc_carveout {
78     UInt32  type;
79     UInt32  da;
80     UInt32  pa;
81     UInt32  len;
82     UInt32  flags;
83     UInt32  reserved;
84     Char    name[32];
85 };
87 struct fw_rsc_devmem {
88     UInt32  type;
89     UInt32  da;
90     UInt32  pa;
91     UInt32  len;
92     UInt32  flags;
93     UInt32  reserved;
94     Char    name[32];
95 };
97 struct fw_rsc_trace {
98     UInt32  type;
99     UInt32  da;
100     UInt32  len;
101     UInt32  reserved;
102     Char    name[32];
103 };
105 struct fw_rsc_vdev_vring {
106     UInt32  da; /* device address */
107     UInt32  align;
108     UInt32  num;
109     UInt32  notifyid;
110     UInt32  reserved;
111 };
113 struct fw_rsc_vdev {
114     UInt32  type;
115     UInt32  id;
116     UInt32  notifyid;
117     UInt32  dfeatures;
118     UInt32  gfeatures;
119     UInt32  config_len;
120     Char    status;
121     Char    num_of_vrings;
122     Char    reserved[2];
123 };
125 #endif /* _RSC_TYPES_H_ */