]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blob - qnx/src/ipc3x_dev/ti/syslink/samples/hlos/rpmsg-omx/usr/omx_packet.h
Merge remote-tracking branch 'vincent/3.00.00.11_eng' into tmp
[ipc/ipcdev.git] / qnx / src / ipc3x_dev / ti / syslink / samples / hlos / rpmsg-omx / usr / omx_packet.h
1 /*
2  * Copyright (c) 2011, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 /*
33  * omx_packet.h
34  *
35  * This is the packet structure for messages to/from OMX servers created by the
36  * ServiceMgr on BIOS.
37  *
38  */
39 #ifndef OMX_PACKET_H
40 #define OMX_PACKET_H
42 /*
43  *  ======== OMX_Packet ========
44  *
45  *  OMX_Packet.desc: the package descriptor field. Note that the
46  *  format is different for out-bound and in-bound messages.
47  *
48  *  out-bound message descriptor
49  *
50  *  Bits    Description
51  *  --------------------------------------------------------------------
52  *  [15:12] reserved
53  *  [11:8]  omx message type
54  *  [7:0]   omx client protocol version
55  *
56  *
57  *  in-bound message descriptor
58  *
59  *  Bits    Description
60  *  --------------------------------------------------------------------
61  *  [15:12] reserved
62  *  [11:8]  omx server status code
63  *  [7:0]   omx server protocol version
64  */
66 /* message type values */
67 #define OMX_DESC_MSG        0x1       // exec sync command
68 #define OMX_DESC_SYM_ADD    0x3       // symbol add message
69 #define OMX_DESC_SYM_IDX    0x4       // query symbox index
70 #define OMX_DESC_CMD        0x5       // exec non-blocking command.
71 #define OMX_DESC_TYPE_MASK  0x0F00    // field mask
72 #define OMX_DESC_TYPE_SHIFT 8         // field shift width
74 /* omx server status codes must be 0 - 15, it has to fit in a 4-bit field */
75 #define OMXSERVER_STATUS_SUCCESS          ((uint16_t)0) // success
76 #define OMXSERVER_STATUS_INVALID_FXN      ((uint16_t)1) // invalid fxn index
77 #define OMXSERVER_STATUS_SYMBOL_NOT_FOUND ((uint16_t)2) // symbol not found
78 #define OMXSERVER_STATUS_INVALID_MSG_TYPE ((uint16_t)3) // invalid msg type
79 #define OMXSERVER_STATUS_MSG_FXN_ERR      ((uint16_t)4) // msg function error
80 #define OMXSERVER_STATUS_ERROR            ((uint16_t)5) // general failure
81 #define OMXSERVER_STATUS_UNPROCESSED      ((uint16_t)6) // unprocessed message
83 /* the packet structure (actual message sent to omx service) */
84 typedef struct {
85     uint16_t      desc;        // descriptor, and omx service status
86     uint16_t      msg_id;      // id, can be used to distinguish async replies.
87     uint32_t      flags;       // Set to a fixed value for now.
88     uint32_t      fxn_idx;     // Index into OMX service's fxn table.
89     int32_t       result;      // The OMX function's return value is here.
90     uint32_t      data_size;   // Set to max size of data in and out of the fxn.
91     uint32_t      data[0];     // Payload of data_size char's passed to fxn.
92 } omx_packet;
94 #define OMX_POOLID_JOBID_NONE (0x00008000)
95 #define OMX_INVALIDFXNIDX ((uint32_t)(0xFFFFFFFF))
97 #endif /* OMX_PACKET_H */