]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blobdiff - configure.ac
Add MmRpc and mmrpc_test to QNX build.
[ipc/ipcdev.git] / configure.ac
index c2034bd44dc6e8191fa9cfec37a5bddc8b51a71b..1ce52738f696cfdbd6ad53aa60634d37c01a9a22 100644 (file)
@@ -66,32 +66,35 @@ AC_SUBST([AM_CFLAGS])
 AC_SUBST([AM_LDFLAGS])
 
 # Add config variables/options and check them
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap4330' 'tci6614' and 'tci6638'. If not defined all platforms will be built.)
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap54xx_smp' 'tci6614' and 'tci6638'. If not defined all platforms will be built.)
 AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
+AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
 
 # Test platform variable for setting
 AS_IF([test "x$PLATFORM" = "xomapl138"],
-  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
-  [AS_IF([test "x$PLATFORM" = "xomap4430"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
   [AS_IF([test "x$PLATFORM" = "xtci6614"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
   [AS_IF([test "x$PLATFORM" = "xtci6638"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+  [AS_IF([test "x$PLATFORM" = "xomap54xx_smp"],
+  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
   [AS_IF([test "x$PLATFORM" = "x"],
   [AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
   [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])
 
+AS_IF([test "x$KERNEL_INSTALL_DIR" = "x"], [AC_MSG_ERROR([Kernel path is not set])])
+
 # Export optional user variable to Makefile(s)
 AC_SUBST([PLATFORM])
 AC_SUBST([CMEM_INSTALL_DIR])
+AC_SUBST([KERNEL_INSTALL_DIR])
 
 # Define specific variables to be used in Makefile.am
 AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xomapl138"]) 
-AM_CONDITIONAL([OMAP4430], [test "x$PLATFORM" = "xomap4430"]) 
 AM_CONDITIONAL([TCI6614], [test "x$PLATFORM" = "xtci6614"]) 
 AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xtci6638"]) 
-
+AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xomap54xx_smp"])
 AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"]) 
 
 # Generate Makefile(s)
@@ -102,6 +105,7 @@ AC_CONFIG_FILES([linux/src/api/Makefile])
 AC_CONFIG_FILES([linux/src/family/Makefile])
 AC_CONFIG_FILES([linux/src/daemon/Makefile])
 AC_CONFIG_FILES([linux/src/tests/Makefile])
+AC_CONFIG_FILES([linux/src/mm/Makefile])
 AC_OUTPUT
 
 echo \