diff --git a/configure.ac b/configure.ac
index f0b4b61ed7243113cc1a5eb1f350b3630685e313..4d4a559cf33b4492da8fa24ac867d9fc7462b141 100644 (file)
--- a/configure.ac
+++ b/configure.ac
#
-# Copyright (c) 2013-2015 Texas Instruments Incorporated - http://www.ti.com
+# Copyright (c) 2013-2018 Texas Instruments Incorporated - http://www.ti.com
#
# Redistribution and use in source and binary forms, with or without
# modification, are permitted provided that the following conditions
# Add config variables/options and check them
# Note that 6614 isn't documented and, though it may work, is planned for removal
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' '66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' '66AK2G' and 'DRA7XX'. If not defined all platforms will be built.)
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' '66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' '66AK2G' 'DRA7XX' and 'AM65XX'. If not defined all platforms will be built.)
AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
AC_ARG_VAR(AF_RPMSG, Address Family used by the RPMSG driver)
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "xDRA7XX"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+ [AS_IF([test "x$PLATFORM" = "xAM65XX"],
+ [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "x"],
[AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
- [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])])
+ [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])])])
# If platform is specified, make sure at least one of
# KERNEL_INSTALL_DIR or AF_MSG are set.
AM_CONDITIONAL([C66AK2G], [test "x$PLATFORM" = "x66AK2G"])
AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xOMAP54XX"])
AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xDRA7XX"])
+AM_CONDITIONAL([AM65XX], [test "x$PLATFORM" = "xAM65XX"])
AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"])
AM_CONDITIONAL([KDIR], [test "x$KERNEL_INSTALL_DIR" != "x"])
AM_CONDITIONAL([KERNEL_INSTALL_DIR], [test -n "$KERNEL_INSTALL_DIR"])