diff --git a/configure.ac b/configure.ac
index 69454178995c7eb56498a4ae3fb30bfe5cefef4e..6bb27bcc40663f424ec9c5edde905b43d55e6f76 100644 (file)
--- a/configure.ac
+++ b/configure.ac
#
-# Copyright (c) 2013, Texas Instruments Incorporated
+# Copyright (c) 2013-2014, Texas Instruments Incorporated
#
# Redistribution and use in source and binary forms, with or without
# modification, are permitted provided that the following conditions
# Add config variables/options and check them
# Note that 6614 isn't documented and, though it may work, is planned for removal
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap54xx_smp' 'tci6636' 'tci6638' and 'dra7xx'. If not defined all platforms will be built.)
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' 'C66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' and 'DRA7XX'. If not defined all platforms will be built.)
AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
AC_ARG_VAR(DRM_PREFIX, Installation location to the DRM library.)
# Test platform variable for setting
-AS_IF([test "x$PLATFORM" = "xomapl138"],
+AS_IF([test "x$PLATFORM" = "xOMAPL138"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
- [AS_IF([test "x$PLATFORM" = "xtci6614"],
+ [AS_IF([test "x$PLATFORM" = "xC66AK2E"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
- [AS_IF([test "x$PLATFORM" = "xtci6636"],
+ [AS_IF([test "x$PLATFORM" = "xTCI6614"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
- [AS_IF([test "x$PLATFORM" = "xtci6638"],
+ [AS_IF([test "x$PLATFORM" = "xTCI6630"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
- [AS_IF([test "x$PLATFORM" = "xomap54xx_smp"],
+ [AS_IF([test "x$PLATFORM" = "xTCI6636"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
- [AS_IF([test "x$PLATFORM" = "xdra7xx"],
+ [AS_IF([test "x$PLATFORM" = "xTCI6638"],
+ [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+ [AS_IF([test "x$PLATFORM" = "xOMAP54XX"],
+ [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+ [AS_IF([test "x$PLATFORM" = "xDRA7XX"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "x"],
[AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
- [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])
+ [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])
# Test for required KERNEL path
AS_IF([test "x$KERNEL_INSTALL_DIR" = "x"],
AC_SUBST([DRM_PREFIX])
# Define specific variables to be used in Makefile.am
-AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xomapl138"])
-AM_CONDITIONAL([TCI6614], [test "x$PLATFORM" = "xtci6614"])
-AM_CONDITIONAL([TCI6636], [test "x$PLATFORM" = "xtci6636"])
-AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xtci6638"])
-AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xomap54xx_smp"])
-AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xdra7xx"])
+AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xOMAPL138"])
+AM_CONDITIONAL([C66AK2E], [test "x$PLATFORM" = "xC66AK2E"])
+AM_CONDITIONAL([TCI6614], [test "x$PLATFORM" = "xTCI6614"])
+AM_CONDITIONAL([TCI6630], [test "x$PLATFORM" = "xTCI6630"])
+AM_CONDITIONAL([TCI6636], [test "x$PLATFORM" = "xTCI6636"])
+AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xTCI6638"])
+AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xOMAP54XX"])
+AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xDRA7XX"])
AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"])
AM_CONDITIONAL([KDIR], [test "x$KERNEL_INSTALL_DIR" != "x"])
AM_CONDITIONAL([DRM], [test "x$DRM_PREFIX" != "x"])
AC_CONFIG_FILES([linux/src/utils/Makefile])
AC_CONFIG_FILES([linux/src/api/Makefile])
AC_CONFIG_FILES([linux/src/mm/Makefile])
+AC_CONFIG_FILES([linux/src/mm/libmmrpc.pc])
AC_CONFIG_FILES([linux/src/daemon/Makefile])
AC_CONFIG_FILES([linux/src/tests/Makefile])
AC_OUTPUT