diff --git a/configure.ac b/configure.ac
index e6cb19f99f201d0b2a804052ee39d6f693df600b..9e6e55c72cde9da19c37eb9b2ba89bd6bd559a60 100644 (file)
--- a/configure.ac
+++ b/configure.ac
# Add config variables/options and check them
# Note that 6614 isn't documented and, though it may work, is planned for removal
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' '66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' and 'DRA7XX'. If not defined all platforms will be built.)
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' '66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' '66AK2G' and 'DRA7XX'. If not defined all platforms will be built.)
AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
AC_ARG_VAR(AF_RPMSG, Address Family used by the RPMSG driver)
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "xTCI6638"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+ [AS_IF([test "x$PLATFORM" = "x66AK2G"],
+ [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "xOMAP54XX"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "xDRA7XX"],
[AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
[AS_IF([test "x$PLATFORM" = "x"],
[AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
- [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])
+ [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])])
# If platform is specified, make sure at least one of
# KERNEL_INSTALL_DIR or AF_MSG are set.
AM_CONDITIONAL([TCI6630], [test "x$PLATFORM" = "xTCI6630"])
AM_CONDITIONAL([TCI6636], [test "x$PLATFORM" = "xTCI6636"])
AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xTCI6638"])
+AM_CONDITIONAL([C66AK2G], [test "x$PLATFORM" = "x66AK2G"])
AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xOMAP54XX"])
AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xDRA7XX"])
AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"])