]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ipc/ipcdev.git/blobdiff - configure.ac
Added AF_RPMSG to products.mak to improve ease-of-use
[ipc/ipcdev.git] / configure.ac
index c2034bd44dc6e8191fa9cfec37a5bddc8b51a71b..e6cb19f99f201d0b2a804052ee39d6f693df600b 100644 (file)
@@ -1,5 +1,5 @@
 #
-#   Copyright (c) 2013, Texas Instruments Incorporated
+#   Copyright (c) 2013-2015 Texas Instruments Incorporated - http://www.ti.com
 #
 #   Redistribution and use in source and binary forms, with or without
 #   modification, are permitted provided that the following conditions
@@ -35,7 +35,7 @@
 AC_PREREQ(2.59)
 
 # Initilize autoconf
-AC_INIT(TI IPC, 3.0.0, ) 
+AC_INIT(TI IPC, 3.0.0, )
 
 # Check common src files to ensure integrity of the package
 AC_CONFIG_SRCDIR([packages/ti/ipc/MessageQ.h])
@@ -66,42 +66,78 @@ AC_SUBST([AM_CFLAGS])
 AC_SUBST([AM_LDFLAGS])
 
 # Add config variables/options and check them
-AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'omapl138' 'omap4330' 'tci6614' and 'tci6638'. If not defined all platforms will be built.)
+# Note that 6614 isn't documented and, though it may work, is planned for removal
+AC_ARG_VAR(PLATFORM, Platform to build. Options are: 'OMAPL138' 'OMAP54XX' '66AK2E' 'TCI6630' 'TCI6636' 'TCI6638' and 'DRA7XX'. If not defined all platforms will be built.)
 AC_ARG_VAR(CMEM_INSTALL_DIR, Installation path directory to the CMEM libraries)
+AC_ARG_VAR(KERNEL_INSTALL_DIR, Installation path to the Linux kernel.)
+AC_ARG_VAR(AF_RPMSG, Address Family used by the RPMSG driver)
+AC_ARG_VAR(DRM_PREFIX, Installation location to the DRM library.)
 
 # Test platform variable for setting
-AS_IF([test "x$PLATFORM" = "xomapl138"],
+AS_IF([test "x$PLATFORM" = "xOMAPL138"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
-  [AS_IF([test "x$PLATFORM" = "xomap4430"],
+  [AS_IF([test "x$PLATFORM" = "x66AK2E"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
-  [AS_IF([test "x$PLATFORM" = "xtci6614"],
+  [AS_IF([test "x$PLATFORM" = "xTCI6614"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
-  [AS_IF([test "x$PLATFORM" = "xtci6638"],
+  [AS_IF([test "x$PLATFORM" = "xTCI6630"],
+  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+  [AS_IF([test "x$PLATFORM" = "xTCI6636"],
+  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+  [AS_IF([test "x$PLATFORM" = "xTCI6638"],
+  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+  [AS_IF([test "x$PLATFORM" = "xOMAP54XX"],
+  [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
+  [AS_IF([test "x$PLATFORM" = "xDRA7XX"],
   [AC_MSG_NOTICE([PLATFORM is set to ${PLATFORM}])],
   [AS_IF([test "x$PLATFORM" = "x"],
   [AC_MSG_NOTICE([PLATFORM is not set. All supported platforms will be built ....])],
-  [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])
+  [AC_MSG_ERROR([PLATFORM is set to "${PLATFORM}": run ./configure --help for available PLATFORM options])])])])])])])])])])
+
+# If platform is specified, make sure at least one of
+# KERNEL_INSTALL_DIR or AF_MSG are set.
+AS_IF([test -n "$PLATFORM" -a -z "$KERNEL_INSTALL_DIR" -a -z "$AF_RPMSG"],
+  [AC_MSG_ERROR([Must set at least one of KERNEL_INSTALL_DIR or AF_RPMSG])])
+
+# Ignore KERNEL path when no platform is set
+AS_IF([test "x$PLATFORM" = "x"], [KERNEL_INSTALL_DIR=])
+AS_IF([test "x$PLATFORM" = "x"], [DRM_PREFIX=])
+AS_IF([test "x$PLATFORM" = "x"], [CMEM_INSTALL_DIR=])
 
 # Export optional user variable to Makefile(s)
 AC_SUBST([PLATFORM])
 AC_SUBST([CMEM_INSTALL_DIR])
+AC_SUBST([KERNEL_INSTALL_DIR])
+AC_SUBST([AF_RPMSG])
+AC_SUBST([DRM_PREFIX])
 
 # Define specific variables to be used in Makefile.am
-AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xomapl138"]) 
-AM_CONDITIONAL([OMAP4430], [test "x$PLATFORM" = "xomap4430"]) 
-AM_CONDITIONAL([TCI6614], [test "x$PLATFORM" = "xtci6614"]) 
-AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xtci6638"]) 
-
-AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"]) 
+AM_CONDITIONAL([OMAPL138], [test "x$PLATFORM" = "xOMAPL138"])
+AM_CONDITIONAL([C66AK2E],  [test "x$PLATFORM" = "x66AK2E"])
+AM_CONDITIONAL([TCI6614], [test "x$PLATFORM" = "xTCI6614"])
+AM_CONDITIONAL([TCI6630], [test "x$PLATFORM" = "xTCI6630"])
+AM_CONDITIONAL([TCI6636], [test "x$PLATFORM" = "xTCI6636"])
+AM_CONDITIONAL([TCI6638], [test "x$PLATFORM" = "xTCI6638"])
+AM_CONDITIONAL([OMAP54XX_SMP], [test "x$PLATFORM" = "xOMAP54XX"])
+AM_CONDITIONAL([DRA7XX], [test "x$PLATFORM" = "xDRA7XX"])
+AM_CONDITIONAL([CMEM], [test "x$CMEM_INSTALL_DIR" != "x"])
+AM_CONDITIONAL([KDIR], [test "x$KERNEL_INSTALL_DIR" != "x"])
+AM_CONDITIONAL([KERNEL_INSTALL_DIR], [test -n "$KERNEL_INSTALL_DIR"])
+AM_CONDITIONAL([DRM], [test "x$DRM_PREFIX" != "x"])
+AM_CONDITIONAL([AF_RPMSG], [test -n "$AF_RPMSG"])
 
 # Generate Makefile(s)
 AC_CONFIG_FILES([Makefile])
 AC_CONFIG_FILES([linux/etc/Makefile])
 AC_CONFIG_FILES([linux/src/utils/Makefile])
+AC_CONFIG_FILES([linux/src/utils/libtiipcutils.pc])
 AC_CONFIG_FILES([linux/src/api/Makefile])
-AC_CONFIG_FILES([linux/src/family/Makefile])
+AC_CONFIG_FILES([linux/src/api/libtiipc.pc])
+AC_CONFIG_FILES([linux/src/mm/Makefile])
+AC_CONFIG_FILES([linux/src/mm/libmmrpc.pc])
 AC_CONFIG_FILES([linux/src/daemon/Makefile])
 AC_CONFIG_FILES([linux/src/tests/Makefile])
+AC_CONFIG_FILES([linux/src/transport/Makefile])
 AC_OUTPUT
 
 echo \
@@ -114,7 +150,13 @@ Compilation command: '${CC} ${CFLAGS} ${CPPFLAGS}'
 
 You have configured to build for the '${PLATFORM}' platform
 
-Your CMEM installation is at:
+Your KERNEL installation directory is set to:
+    '${KERNEL_INSTALL_DIR}'
+
+Your DRM installation directory is set to:
+    '${DRM_PREFIX}'
+
+Your CMEM installation directory is set to:
     '${CMEM_INSTALL_DIR}'
 
 Now type 'make; sudo make install' to generate the program