index f82728dcb02ead73a15287ecf2c85b17fe748921..945712ea3c8d090570e22f47d3db8657ba414a75 100644 (file)
--- a/linux/src/api/MessageQ.c
+++ b/linux/src/api/MessageQ.c
{
.refCount = 0,
.nameServer = NULL,
-#if defined(IPC_BUILDOS_ANDROID)
+#if defined(IPC_BUILDOS_ANDROID) && (PLATFORM_SDK_VERSION < 23)
.gate = PTHREAD_RECURSIVE_MUTEX_INITIALIZER,
#else
.gate = PTHREAD_RECURSIVE_MUTEX_INITIALIZER_NP,
pthread_mutex_unlock(&MessageQ_module->gate);
+ /* send announce message to LAD, indicating we are ready to receive msgs */
+ cmd.cmd = LAD_MESSAGEQ_ANNOUNCE;
+ cmd.clientId = handle;
+
+ if (name == NULL) {
+ cmd.args.messageQAnnounce.name[0] = '\0';
+ }
+ else {
+ strncpy(cmd.args.messageQAnnounce.name, name,
+ LAD_MESSAGEQCREATEMAXNAMELEN - 1);
+ cmd.args.messageQAnnounce.name[LAD_MESSAGEQCREATEMAXNAMELEN - 1] = '\0';
+ }
+
+ cmd.args.messageQAnnounce.serverHandle = obj->serverHandle;
+
+ if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
+ PRINTVERBOSE1(
+ "MessageQ_create: sending LAD command failed, status=%d\n", status)
+ goto exit;
+ }
+
+ if ((status = LAD_getResponse(handle, &rsp)) != LAD_SUCCESS) {
+ PRINTVERBOSE1("MessageQ_create: no LAD response, status=%d\n", status)
+ goto exit;
+ }
+ status = rsp.messageQAnnounce.status;
+
+ PRINTVERBOSE2(
+ "MessageQ_create: got LAD response for client %d, status=%d\n",
+ handle, status)
+
+ if (status == -1) {
+ PRINTVERBOSE1(
+ "MessageQ_create: MessageQ server operation failed, status=%d\n",
+ status)
+ }
+
+exit:
return (MessageQ_Handle)obj;
}
goto done;
}
}
+ /* If we get here, then we have failed to deliver a local message. */
+ status = MessageQ_E_FAIL;
+ goto done;
}
/* Getting here implies the message is outbound. Must give it to
}
msgTrans = MessageQ_module->transports[clusterId][priority];
- delivered = IMessageQTransport_put(msgTrans, (Ptr)msg);
+ if (msgTrans) {
+ delivered = IMessageQTransport_put(msgTrans, (Ptr)msg);
+ }
+ else {
+ delivered = MessageQ_E_FAIL;
+ }
status = (delivered ? MessageQ_S_SUCCESS :
(errno == ESHUTDOWN ? MessageQ_E_SHUTDOWN : MessageQ_E_FAIL));
}
}
else {
heap = (IHeap_Handle)MessageQ_module->heaps[msg->heapId];
+ IHeap_free(heap, (void *)msg);
}
- IHeap_free(heap, (void *)msg);
-
return (status);
}