index 0a8435f1d1bacf67e4406ef911fe5746ac634137..015955abed9fac4f6f3d631ebdc2da0fbb40147c 100644 (file)
return;
}
return;
}
+
+/*
+ * ======== MultiProc_rprocSetId ========
+ */
+Int MultiProc_rprocSetId(UInt16 procId, UInt rprocId)
+{
+ Int status;
+ LAD_ClientHandle handle;
+ struct LAD_CommandObj cmd;
+ union LAD_ResponseObj rsp;
+ UInt16 clusterId;
+
+
+ handle = LAD_findHandle();
+
+ if (handle == LAD_MAXNUMCLIENTS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: can't find connection to daemon "
+ "for pid %d\n", getpid())
+ return (-1);
+ }
+
+ cmd.cmd = LAD_RPROC_SETID;
+ cmd.clientId = handle;
+ cmd.args.rprocSetId.procId = procId;
+ cmd.args.rprocSetId.rprocId = rprocId;
+
+ if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: sending LAD command failed, "
+ "status=%d\n", status)
+ return (status);
+ }
+
+ if ((status = LAD_getResponse(handle, &rsp)) != LAD_SUCCESS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: no LAD response, status=%d\n",
+ status)
+ return (status);
+ }
+ status = rsp.status;
+
+ PRINTVERBOSE2("MultiProc_rprocSetId: got LAD response for client %d, "
+ "status=%d\n", handle, status)
+
+ /* update configuration in api state */
+ clusterId = procId - _MultiProc_cfg.baseIdOfCluster;
+ _MultiProc_cfg.rprocList[clusterId] = rprocId;
+
+ return (status);
+}