index d40cc76db8abe8be5997ca596dacd23b5e81ef88..015955abed9fac4f6f3d631ebdc2da0fbb40147c 100644 (file)
/*
- * Copyright (c) 2013-2014, Texas Instruments Incorporated
+ * Copyright (c) 2013-2015 Texas Instruments Incorporated - http://www.ti.com
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/*
- * @file MultiProcQ.c
+ * @file MultiProcQ.c
*
- * @brief MultiProc Linux implementation
+ * @brief MultiProc Linux implementation
*/
/* Standard IPC header */
assert (cfg != NULL);
handle = LAD_findHandle();
- if (handle == LAD_MAXNUMCLIENTS) {
- PRINTVERBOSE1(
- "MultiProc_getConfig: can't find connection to daemon for pid %d\n",
- getpid())
- return;
+ if (handle == LAD_MAXNUMCLIENTS) {
+ PRINTVERBOSE1("MultiProc_getConfig: can't find connection to daemon "
+ "for pid %d\n", getpid())
+ return;
}
cmd.cmd = LAD_MULTIPROC_GETCONFIG;
cmd.clientId = handle;
if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
- PRINTVERBOSE1(
- "MultiProc_getConfig: sending LAD command failed, status=%d\n", status)
- return;
+ PRINTVERBOSE1("MultiProc_getConfig: sending LAD command failed, "
+ "status=%d\n", status)
+ return;
}
if ((status = LAD_getResponse(handle, &rsp)) != LAD_SUCCESS) {
- PRINTVERBOSE1("MultiProc_getConfig: no LAD response, status=%d\n", status)
- return;
+ PRINTVERBOSE1("MultiProc_getConfig: no LAD response, status=%d\n",
+ status)
+ return;
}
status = rsp.multiprocGetConfig.status;
- PRINTVERBOSE2(
- "MultiProc_getConfig: got LAD response for client %d, status=%d\n",
- handle, status)
+ PRINTVERBOSE2("MultiProc_getConfig: got LAD response for client %d, "
+ "status=%d\n", handle, status)
memcpy(cfg, &rsp.multiprocGetConfig.cfg, sizeof(*cfg));
return;
}
+
+/*
+ * ======== MultiProc_rprocSetId ========
+ */
+Int MultiProc_rprocSetId(UInt16 procId, UInt rprocId)
+{
+ Int status;
+ LAD_ClientHandle handle;
+ struct LAD_CommandObj cmd;
+ union LAD_ResponseObj rsp;
+ UInt16 clusterId;
+
+
+ handle = LAD_findHandle();
+
+ if (handle == LAD_MAXNUMCLIENTS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: can't find connection to daemon "
+ "for pid %d\n", getpid())
+ return (-1);
+ }
+
+ cmd.cmd = LAD_RPROC_SETID;
+ cmd.clientId = handle;
+ cmd.args.rprocSetId.procId = procId;
+ cmd.args.rprocSetId.rprocId = rprocId;
+
+ if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: sending LAD command failed, "
+ "status=%d\n", status)
+ return (status);
+ }
+
+ if ((status = LAD_getResponse(handle, &rsp)) != LAD_SUCCESS) {
+ PRINTVERBOSE1("MultiProc_rprocSetId: no LAD response, status=%d\n",
+ status)
+ return (status);
+ }
+ status = rsp.status;
+
+ PRINTVERBOSE2("MultiProc_rprocSetId: got LAD response for client %d, "
+ "status=%d\n", handle, status)
+
+ /* update configuration in api state */
+ clusterId = procId - _MultiProc_cfg.baseIdOfCluster;
+ _MultiProc_cfg.rprocList[clusterId] = rprocId;
+
+ return (status);
+}