index cc54b403454c05b44761979c327bbe8234e4ebf4..0a8435f1d1bacf67e4406ef911fe5746ac634137 100644 (file)
/*
- * Copyright (c) 2013, Texas Instruments Incorporated
+ * Copyright (c) 2013-2015 Texas Instruments Incorporated - http://www.ti.com
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/*
- * @file MultiProcQ.c
+ * @file MultiProcQ.c
*
- * @brief Prototype Mapping of MultiProc to Socket ABI
- * (IPC 3).
+ * @brief MultiProc Linux implementation
*/
-/* Standard headers */
-#include <Std.h>
+/* Standard IPC header */
+#include <ti/ipc/Std.h>
/* Module level headers */
#include <ti/ipc/MultiProc.h>
#include <_MultiProc.h>
-/* Socket Headers */
#include <sys/types.h>
#include <string.h>
#include <stdio.h>
#include <ladclient.h>
#include <_lad.h>
-static Bool verbose = FALSE;
+/* traces in this file are controlled via _MultiProc_verbose */
+Bool _MultiProc_verbose = FALSE;
+#define verbose _MultiProc_verbose
/* =============================================================================
* APIS
/* Function to get default configuration for the MultiProc module.
*
*/
-
-
Void MultiProc_getConfig (MultiProc_Config * cfg)
{
Int status;
assert (cfg != NULL);
handle = LAD_findHandle();
- if (handle == LAD_MAXNUMCLIENTS) {
- PRINTVERBOSE1(
- "MultiProc_getConfig: can't find connection to daemon for pid %d\n",
- getpid())
- return;
+ if (handle == LAD_MAXNUMCLIENTS) {
+ PRINTVERBOSE1("MultiProc_getConfig: can't find connection to daemon "
+ "for pid %d\n", getpid())
+ return;
}
cmd.cmd = LAD_MULTIPROC_GETCONFIG;
cmd.clientId = handle;
if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
- PRINTVERBOSE1(
- "MultiProc_getConfig: sending LAD command failed, status=%d\n", status)
- return;
+ PRINTVERBOSE1("MultiProc_getConfig: sending LAD command failed, "
+ "status=%d\n", status)
+ return;
}
if ((status = LAD_getResponse(handle, &rsp)) != LAD_SUCCESS) {
- PRINTVERBOSE1("MultiProc_getConfig: no LAD response, status=%d\n", status)
- return;
+ PRINTVERBOSE1("MultiProc_getConfig: no LAD response, status=%d\n",
+ status)
+ return;
}
status = rsp.multiprocGetConfig.status;
- PRINTVERBOSE2(
- "MultiProc_getConfig: got LAD response for client %d, status=%d\n",
- handle, status)
+ PRINTVERBOSE2("MultiProc_getConfig: got LAD response for client %d, "
+ "status=%d\n", handle, status)
memcpy(cfg, &rsp.multiprocGetConfig.cfg, sizeof(*cfg));