SDOCM00115093 Multiple heap support for MessageQ
[ipc/ipcdev.git] / linux / src / api / NameServer.c
index 7b3da335526723d14554087d207976ea6f734d46..73b43c266182335f37d1a99e91a2162cd2071c66 100644 (file)
@@ -312,7 +312,7 @@ Int NameServer_get(NameServer_Handle nsHandle, String name, Ptr buf,
         memcpy(buf, rsp.get.buf, *len);
     }
 
-    status = rsp.status;
+    status = rsp.get.status;
 
     PRINTVERBOSE1("NameServer_get: got LAD response for client %d\n",
                    clHandle)
@@ -406,7 +406,7 @@ Int NameServer_getUInt32(NameServer_Handle nsHandle, String name, Ptr buf,
 
     val = (UInt32 *)buf;
     *val = rsp.getUInt32.val;
-    status = rsp.status;
+    status = rsp.getUInt32.status;
 
     PRINTVERBOSE1("NameServer_getUInt32: got LAD response for client %d\n",
                    clHandle)
@@ -414,6 +414,96 @@ Int NameServer_getUInt32(NameServer_Handle nsHandle, String name, Ptr buf,
     return status;
 }
 
+/*
+ *  ======== NameServer_getLocal ========
+ */
+Int NameServer_getLocal(NameServer_Handle ns, String name, Ptr buf, UInt32 *len)
+{
+    Int status;
+    LAD_ClientHandle clHandle;
+    struct LAD_CommandObj cmd;
+    union LAD_ResponseObj rsp;
+
+    clHandle = LAD_findHandle();
+
+    if (clHandle == LAD_MAXNUMCLIENTS) {
+        PRINTVERBOSE0("NameServer_getLocal: not connected to LAD\n");
+        return (NameServer_E_RESOURCE);
+    }
+
+    cmd.cmd = LAD_NAMESERVER_GETLOCAL;
+    cmd.clientId = clHandle;
+    cmd.args.getLocal.handle = ns;
+    strncpy(cmd.args.getLocal.name, name, LAD_MAXENTRYNAMELEN);
+    cmd.args.getLocal.len = *len;
+
+    if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
+        PRINTVERBOSE1("NameServer_getLocal: sending LAD command failed, "
+                "status=%d\n", status)
+        return (NameServer_E_FAIL);
+    }
+
+    if ((status = LAD_getResponse(clHandle, &rsp)) != LAD_SUCCESS) {
+        PRINTVERBOSE1("NameServer_getLocal: no LAD response, status=%d\n",
+                status)
+        return (NameServer_E_FAIL);
+    }
+
+    *len = rsp.get.len;
+    if (rsp.get.buf != NULL) {
+        memcpy(buf, rsp.get.buf, *len);
+    }
+
+    status = rsp.get.status;
+
+    PRINTVERBOSE1("NameServer_getLocal: LAD response, status=%d\n", status)
+    return (status);
+}
+
+/*
+ *  ======== NameServer_getLocalUInt32 ========
+ */
+Int NameServer_getLocalUInt32(NameServer_Handle ns, String name, Ptr buf)
+{
+    Int status;
+    LAD_ClientHandle clHandle;
+    UInt32 *val;
+    struct LAD_CommandObj cmd;
+    union LAD_ResponseObj rsp;
+
+    clHandle = LAD_findHandle();
+
+    if (clHandle == LAD_MAXNUMCLIENTS) {
+        PRINTVERBOSE0("NameServer_getLocalUInt32: not connected to LAD\n");
+        return (NameServer_E_RESOURCE);
+    }
+
+    cmd.cmd = LAD_NAMESERVER_GETLOCALUINT32;
+    cmd.clientId = clHandle;
+    cmd.args.getLocalUInt32.handle = ns;
+    strncpy(cmd.args.getLocalUInt32.name, name, LAD_MAXENTRYNAMELEN);
+
+    if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
+        PRINTVERBOSE1("NameServer_getLocalUInt32: sending LAD command failed, "
+                "status=%d\n", status)
+        return (NameServer_E_FAIL);
+    }
+
+    if ((status = LAD_getResponse(clHandle, &rsp)) != LAD_SUCCESS) {
+        PRINTVERBOSE1("NameServer_getLocalUInt32: no LAD response, status=%d\n",
+                status)
+        return (NameServer_E_FAIL);
+    }
+
+    val = (UInt32 *)buf;
+    *val = rsp.getUInt32.val;
+    status = rsp.getUInt32.status;
+
+    PRINTVERBOSE1("NameServer_getLocalUInt32: LAD response, status=%d\n",
+            status)
+    return (status);
+}
+
 Int NameServer_remove(NameServer_Handle nsHandle, String name)
 {
     Int status;
@@ -515,7 +605,7 @@ Int NameServer_delete(NameServer_Handle *nsHandle)
 
     cmd.cmd = LAD_NAMESERVER_DELETE;
     cmd.clientId = clHandle;
-    cmd.args.delete.handle = *nsHandle;
+    cmd.args.nsdelete.handle = *nsHandle;
 
     if ((status = LAD_putCommand(&cmd)) != LAD_SUCCESS) {
         PRINTVERBOSE1(
@@ -529,8 +619,8 @@ Int NameServer_delete(NameServer_Handle *nsHandle)
         return NameServer_E_FAIL;
     }
 
-    *nsHandle = rsp.delete.handle;
-    status = rsp.status;
+    *nsHandle = rsp.nsdelete.handle;
+    status = rsp.nsdelete.status;
 
     PRINTVERBOSE1("NameServer_delete: got LAD response for client %d\n",
                    clHandle)